Such as reduction of power consumption and miniaturization are important in battery management system. Toshiba provides information on a wide range of semiconductor products suitable for charging circuit, cell balancing circuit, battery monitoring circuit, etc., along with circuit configuration examples.
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of a charging circuit in which a semiconductor switch is configured using a photovoltaic output photocoupler
Example of a charging circuit in which a photorelay is used to configure a mechanical relay sticking detection circuit
Example of a charging circuit in which a ground fault sensing circuit is configured using a photorelay
Example of passive cell voltage regulation circuit using PMIC
Example of passive cell voltage regulation circuit without PMIC
Example of battery total voltage monitoring circuit using photorelay and IC output photocoupler
Example of communication redundancy using a photocoupler
Example of a battery shutdown circuit using a mechanical relay
Example of a charging circuit in which a semiconductor switch is configured using a photovoltaic output photocoupler
Example of a charging circuit in which a photorelay is used to configure a mechanical relay sticking detection circuit
Example of passive cell voltage regulation circuit using PMIC
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-346 (S-Mini) | SOT-346 (S-Mini) | SOT-723 (VESM) |
VDSS (Max) [V] | 60 | -60 | -20 |
ID (Max) [A] | 0.4 | -0.4 | -0.8 |
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] | 1.75 | 1.9 | 0.39 |
Polarity | N-ch | P-ch | P-ch |
Example of passive cell voltage regulation circuit without PMIC
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-346 (S-Mini) | SOT-346 (S-Mini) | SOT-723 (VESM) |
VDSS (Max) [V] | 60 | -60 | -20 |
ID (Max) [A] | 0.4 | -0.4 | -0.8 |
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] | 1.75 | 1.9 | 0.39 |
Polarity | N-ch | P-ch | P-ch |
Example of battery total voltage monitoring circuit using photorelay and IC output photocoupler
Example of communication redundancy using a photocoupler
Example of a battery shutdown circuit using a mechanical relay
Part Number | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | SOT-416 (SSM) | SOT-416 (SSM) | SOT-323 (USM) | SOT-323 (USM) | SOT-346 (S-Mini) | SOT-346 (S-Mini) |
VCEO (Max) [V] | -50 | 50 | 50 | -50 | 50 | -50 |
IC (Max) [A] | -0.15 | 0.15 | 0.15 | -0.15 | 0.15 | -0.15 |
Polarity | PNP | NPN | NPN | PNP | NPN | PNP |
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | SOT-563 (ES6) | SOT-563 (ES6) | SOT-363 (US6) | SOT-363 (US6) |
VCEO (Q1) (Max) [V] | 50 | -50 | 50 | -50 |
VCEO (Q2) (Max) [V] | 50 | -50 | 50 | -50 |
IC (Q1) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 |
IC (Q2) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 |
Polarity (Q1) | NPN | PNP | NPN | PNP |
Polarity (Q2) | NPN | PNP | NPN | PNP |
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-323 (USM) | SOT-323 (USM) | SOT-323 (USM) |
VESD (Max) [kV] | +/-30 | +/-25 | +/-20 |
IR (Max) [µA] | 0.1 | 0.1 | 0.1 |
Rdyn (Typ.) [Ω] | 0.8 | 1.1 | 1.5 |
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 9 | 9 | 6.5 |
These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.
Please see the following pages for other documents.
you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.
you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.
We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.