Battery Management System for Automotive

Battery Management System for Automotive

Such as reduction of power consumption and miniaturization are important in battery management system. Toshiba provides information on a wide range of semiconductor products suitable for charging circuit, cell balancing circuit, battery monitoring circuit, etc., along with circuit configuration examples.

總方塊圖

點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。

 DC-DC Converter DC-DC Converter ADC ADC MCU MCU CAN Line CAN Line IC output photocoupler IC output photocoupler High Side () High Side (+) Low Side (ー) Low Side (ー) Sticking detection Sticking detection Pre charge switch Pre charge switch High side switch High side switch Low side switch Low side switch Sticking detection Sticking detection Sticking detection Sticking detection Isolation Isolation Isolation Isolation DC-DC Converter DC-DC Converter GND fault sensing GND fault sensing GND fault sensing GND fault sensing Wire (H) W Battery Management IC BatteryManagementIC Battery Management IC BatteryManagementIC Charging circuit (Prevention of sticking/Detection of mechanical relay sticking) Battery monitoring circuit Charging circuit (Ground fault sensing circuit) Charging circuit (Ground fault sensing circuit) Passive cell voltage regulation Adding redundancy to communications Battery shutdown circuit
Charging circuit (Prevention of sticking/Detection of mechanical relay sticking)

Example of a charging circuit in which a semiconductor switch is configured using a photovoltaic output photocoupler

Example of a charging circuit in which a photorelay is used to configure a mechanical relay sticking detection circuit

Charging circuit (Ground fault sensing circuit)

Example of a charging circuit in which a ground fault sensing circuit is configured using a photorelay

Passive cell voltage regulation

Example of passive cell voltage regulation circuit using PMIC

Example of passive cell voltage regulation circuit without PMIC

Battery monitoring circuit

Example of battery total voltage monitoring circuit using photorelay and IC output photocoupler

Adding redundancy to communications

Example of communication redundancy using a photocoupler

Battery shutdown circuit

Example of a battery shutdown circuit using a mechanical relay

子方塊圖

Charging circuit (Prevention of sticking/Detection of mechanical relay sticking)
Charging circuit (Prevention of sticking)

Example of a charging circuit in which a semiconductor switch is configured using a photovoltaic output photocoupler

Example of a charging circuit in which a semiconductor switch is configured using a photovoltaic output photocoupler
Photovoltaic output photocoupler
Part Number
Toshiba Package Name 4pin SO6 4pin SO6
BVS (Min) [Vrms] @ t = 60 [s] 3750 3750
ISC (Min) [µA] @ IF = 10 [mA] 12 12
VOC (Min) [V] @ IF = 10 [mA] 7 7
Charging circuit (Detection of mechanical relay sticking)

Example of a charging circuit in which a photorelay is used to configure a mechanical relay sticking detection circuit

Example of a charging circuit in which a photorelay is used to configure a mechanical relay sticking detection circuit
Photorelay
Part Number
Toshiba Package Name 4pin SO6 SO16L-T
BVS (Min) [Vrms] @ t = 60 [s] 3750 5000
ION (Max) [A]   0.05
RON (Max) [Ω]   250
IFT (Max) [mA] 3 3
IFC (Max) [mA]    
Charging circuit (Ground fault sensing circuit)
Charging circuit (Ground fault sensing circuit)

Example of a charging circuit in which a ground fault sensing circuit is configured using a photorelay

Example of a charging circuit in which a ground fault sensing circuit is configured using a photorelay
Photorelay
Part Number
Toshiba Package Name 4pin SO6 SO16L-T
BVS (Min) [Vrms] @ t = 60 [s] 3750 5000
ION (Max) [A]   0.05
RON (Max) [Ω]   250
IFT (Max) [mA] 3 3
IFC (Max) [mA]    
Passive cell voltage regulation
Passive cell voltage regulation (Use of PMIC)

Example of passive cell voltage regulation circuit using PMIC

Example of passive cell voltage regulation circuit using PMIC
General purpose small signal MOSFET
Part Number
Toshiba Package Name SOT-346 (S-Mini) SOT-346 (S-Mini) SOT-723 (VESM)
VDSS (Max) [V] 60 -60 -20
ID (Max) [A] 0.4 -0.4 -0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 1.75 1.9 0.39
Polarity N-ch P-ch P-ch
Passive cell voltage regulation (Not use of PMIC)

Example of passive cell voltage regulation circuit without PMIC

Example of passive cell voltage regulation circuit without PMIC
Photovoltaic output photocoupler
Part Number
Toshiba Package Name 4pin SO6 4pin SO6
BVS (Min) [Vrms] @ t = 60 [s] 3750 3750
ISC (Min) [µA] @ IF = 10 [mA] 12 12
VOC (Min) [V] @ IF = 10 [mA] 7 7
General purpose small signal MOSFET
Part Number
Toshiba Package Name SOT-346 (S-Mini) SOT-346 (S-Mini) SOT-723 (VESM)
VDSS (Max) [V] 60 -60 -20
ID (Max) [A] 0.4 -0.4 -0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 1.75 1.9 0.39
Polarity N-ch P-ch P-ch
Battery monitoring circuit
Battery monitoring circuit

Example of battery total voltage monitoring circuit using photorelay and IC output photocoupler

Example of battery total voltage monitoring circuit using photorelay and IC output photocoupler
Photorelay
Part Number
Toshiba Package Name 4pin SO6 SO16L-T
BVS (Min) [Vrms] @ t = 60 [s] 3750 5000
ION (Max) [A]   0.05
RON (Max) [Ω]   250
IFT (Max) [mA] 3 3
IFC (Max) [mA]    
IC output photocoupler
Part Number
Toshiba Package Name 5pin SO6 5pin SO6 5pin SO6 5pin SO6 5pin SO6
BVS (Min) [Vrms] @ t = 60 [s] 3750 3750 3750 3750 3750
VCC / VDD (Min) [V] 4.5     4.5 4.5
VCC / VDD (Max) [V] 20 30   5.5 5.5
ICC / IDD (Max) [mA]          
Output Interface          
Adding redundancy to communications
Adding redundancy to communications

Example of communication redundancy using a photocoupler

Example of communication redundancy using a photocoupler
Transistor output photocoupler
Part Number
Toshiba Package Name SO4 4pin SO6 SO4 4pin SO6 4pin SO6
BVS (Min) [Vrms] @ t = 60 [s] 3750 3750 3750 3750 3750
VCEO (Max) [V] 80 80 40 40 200
Topr [°C] -40 to 125 -40 to 125 -40 to 125 -40 to 125 -40 to 125
Battery shutdown circuit
Battery shutdown circuit

Example of a battery shutdown circuit using a mechanical relay

Example of a battery shutdown circuit using a mechanical relay
MOSFET with a built-in active clamp circuit
Part Number
Toshiba Package Name SOT-23F SOT-23F
VDSS (Max) [V] 38 38
ID (Max) [A] 2.0 2.0
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 0.41 0.176
Polarity N-ch + Active Clamp Zener N-ch + Active Clamp Zener
Low side switch / High side switch (up to 1 A)
Part Number
Toshiba Package name PS-8 PS-8
VBB (Max) [V]    
VCC (Max) [V]    
IO (Max) [A]    
Low side switch / High side switch (1 to 5 A)
Part Number
Toshiba Package name WSON10 WSON10
VBB (Max) [V]    
VCC (Max) [V]    
IO (Max) [A]    
General purpose small signal bipolar transistor
Part Number
Toshiba Package Name SOT-416 (SSM) SOT-416 (SSM) SOT-323 (USM) SOT-323 (USM) SOT-346 (S-Mini) SOT-346 (S-Mini)
VCEO (Max) [V] -50 50 50 -50 50 -50
IC (Max) [A] -0.15 0.15 0.15 -0.15 0.15 -0.15
Polarity PNP NPN NPN PNP NPN PNP
Small signal bias resistor built-in transistor (BRT)
Part Number
Toshiba Package Name SOT-563 (ES6) SOT-563 (ES6) SOT-363 (US6) SOT-363 (US6)
VCEO (Q1) (Max) [V] 50 -50 50 -50
VCEO (Q2) (Max) [V] 50 -50 50 -50
IC (Q1) (Max) [A] 0.1 -0.1 0.1 -0.1
IC (Q2) (Max) [A] 0.1 -0.1 0.1 -0.1
Polarity (Q1) NPN PNP NPN PNP
Polarity (Q2) NPN PNP NPN PNP
TVS diode (for CAN communication)
Part Number
Toshiba Package Name SOT-323 (USM) SOT-323 (USM) SOT-323 (USM)
VESD (Max) [kV] +/-30 +/-25 +/-20
IR (Max) [µA] 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.8 1.1 1.5
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 9 9 6.5

解決方案

這些文件說明推薦的半導體產品的要點及其特徵,方便產品選擇。

文件

開發/設計支援

交換式電源供應器工具庫

您可以按照實際需求選擇並下載電源設備的各種基本topologies,以便在模擬環境中驗證MOSFET的性能。

馬達控制和驅動電路的線上模擬資料庫

您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。

EDA/CAD 模型庫

我們提供開發產品板時所使用的模擬資料、封裝的 3D 模型以及焊盤圖案模型(2D 模型)。

MCU Motor Studio

MCU Motor Studio 具有專用於東芝 TXZ+TM系列高階微控制器的 PC 工具和馬達控制韌體。

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
Membership registration required
開啟新視窗