Product Archive

Enterprise Capacity

Model Number Interface Form Factor Rotation Speed Formatted Capacity Feature
SATA 3.5-inch 7200 rpm 8TB Advanced Format
SAS 3.5-inch 7200 rpm 5 TB / 4 TB / 3 TB / 2 TB  
SAS 3.5-inch 7200 rpm 4TB / 3 TB / 2 TB / 1 TB  
SATA 3.5-inch 7200 rpm 4TB / 3 TB / 2 TB / 1 TB  
SAS 3.5-inch  7200 rpm  6 TB / 5 TB / 4 TB / 3 TB / 2 TB  Advanced Format

Enterprise Performance

Model Number Interface Form Factor Rotation Speed Formatted Capacity Feature
SAS 2.5-inch 10500 rpm 1.8 TB / 1.2 TB / 900 GB / 600 GB Advanced Format
SAS 2.5-inch 10500 rpm 900 GB / 600 GB / 450 GB / 300GB  
SAS 2.5-inch 10500 rpm 600 GB / 450 GB / 300GB  
SAS 2.5-inch 10500 rpm 900 GB / 600 GB / 450 GB / 300 GB  
SAS 2.5-inch 15000 rpm 300 GB / 147 GB  
SAS 2.5-inch 15000 rpm 300 GB / 147 GB  

Surveillance

Model Number Interface Form Factor Rotation Speed Formatted Capacity
SATA 3.5-inch 7200 rpm 4 TB / 3TB / 2TB

NAS

Model Number Interface Form Factor Rotation Speed Formatted Capacity
SATA 3.5-inch 7200 rpm 8TB / 6TB

PC

Model Number Interface Form Factor Rotation Speed Formatted Capacity Feature
SATA 2.5-inch 5400 rpm 1 TB / 500 GB Advanced Format
SATA 2.5-inch 5400 rpm 1 TB / 750 GB Advanced Format
SATA 2.5-inch 5400 rpm 750 GB Advanced Format

Automotive

Model Number Interface Form Factor Rotation Speed Formatted Capacity Feature

SATA

2.5-inch

4200 rpm

200 GB / 100 GB

For Automotive

Other

Model Number Interface Form Factor Rotation Speed Formatted Capacity Feature
SATA 2.5-inch 5400 rpm  3 TB / 2 TB  Advanced Format
SATA 2.5-inch 5400 rpm 2 TB / 1.5 TB

Advanced Format

SATA 2.5-inch 4200 rpm 100 GB  

Notice

  • Definition of Capacity and Form Factor
    Definition of capacity: One terabyte (TB) = one trillion bytes, but storage capacity actually available may vary depending on operating environment and formatting.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • 2.2TB or Larger capacity storage products(PDF/50KB)
    “-inch” means the form factors of HDDs.They do not indicate drive’s physical size.
  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.

聯繫我們

聯絡我們

聯絡我們

常見問題

常見問答

購買

購買管道
開啟新視窗