50V/5A Brushed DC Motor Driver for Large Motors in Consumer and Industrial Equipment

Product News 2025-1

The package photograph of 50V/5A brushed DC Motor driver for large motors in consumer and industrial equipment.

In recent years, there has been an increasing demand for large motors with high output and high torque in consumer and industrial equipment such as air conditioning systems, massage chairs, and financial terminals. The drivers to control these motors in the equipment require high current drive and high functionality.

Toshiba Electronic Devices & Storage Corporation ("Toshiba”) has launched TB67H482FNG, a single-brushed DC motor driver with a motor output voltage rating of 50V and a motor output current rating of 5A[1].

TB67H482FNG features low on-resistance (High-side + Low-side) between the output transistor drain and source, 0.2Ω (typ.), which reduces heat generation of the motor driver. The current consumption in Sleep mode achieves an industry-leading 1μA (max) [2].
The new product has a built-in regulator that can be driven by a single power supply with only the motor supply voltage. Furthermore, the input interface is a PHASE input type, allowing easy control of the motor’s forward and reverse rotation by setting the signal to High/Low.
The motor power supply voltage range supports from 8.2V to 44V, making it suitable for common 12V, 24V, and 36V motor applications as well as for a wide range of motor applications with various voltages.

The package is HTSSOP28 which is widely used in the industry, making it easy to route wiring on the board. Additionally, by incorporating the external capacitor for the charge pump circuit into the motor driver itself, the number of external components is reduced, thereby increasing the flexibility of the board wiring layout.

Notes:
[1] Actual driven motor current depends on the use environment and such factors as ambient temperature and power supply voltage.
[2] Toshiba survey as of December 2024

Applications

  • Consumer equipment (air conditioning systems, massage chairs, etc.)
  • Industrial equipment (printers, multifunction printers, scanners, financial terminals, etc.)

Features

  • High absolute maximum ratings: A motor output voltage rating of 50V and a motor output current rating of 5A.
  • Low current consumption in Sleep mode: IM1=1μA (max)
  • No need for an external capacitor for the charge pump circuit
  • Small HTSSOP28 package: 6.4mm×9.7mm (typ.)

Main Specifications

(Unless otherwise specified, Ta=25°C, VM=24V)

Part number TB67H482FNG
Supported motors Brushed DC motor
Absolute
maximum
ratings
Motor output voltage VOUT (V) 50
Motor output current IOUT (A) 5.0
Operating
ranges
Motor power supply voltage
VM (V)
8.2 to 44
Operating temperature
Topr (°C)
-40 to 85
Motor output
ON-resistance
(High-side + Low-side)
RON(D-S) (Ω)
IOUT=2.0A
Tj=25°C
Typ. 0.2
Current consumption
IM1 (μA)
Output: Open
Sleep mode
Max 1
Input interface PHASE input type
Current detection method External resistor
Capacitor for charge pump Not required
Torque setting function 5-bit (32 levels) adjustable current settings are available
Decay setting function Selectable (Slow Decay/Fast Decay)
Error detections Over-current detection, thermal shutdown, under voltage lockout
Package Name P-HTSSOP28-0510-0.65-001
Size (mm) Typ. 6.4×9.7

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open