200 V, 0.4 A small photorelay: TLP3145

Product News 2017-12

The package photograph of 200 V, 0.4 A small photorelay: TLP3145.

“TLP3145” is a photorelay featuring an OFF-state output terminal voltage of 200 V and an ON-state current of 0.4 A in the small 2.54SOP4 package.
Fabricated using the latest U-MOS VIII trench MOSFET process, the new photorelay combines an OFF-state output terminal voltage of 200 V with a controllable ON-state current of up to 0.4 A. This makes TLP3145 a suitable replacement for a 1-Form-A mechanical relay in control of a 100 V AC circuit. Replacing a mechanical relay with a photorelay that is smaller and does not need a relay driver increases system reliability and supports space-saving design. In another plus, the TLP3145 is rated for an operating temperature (max) of 110°C, making it easier to allow for a temperature margin in system-level thermal design.

The latest Gartner market report recognizes Toshiba as the leading manufacturer of optocouplers by sales in 2015 and 2016, with 23 % of sale-based market share in CY2016. (Source: Gartner, Inc. “Market Share: Semiconductor Devices and Applications Worldwide 2016” 30 March, 2017)

Toshiba Electronic Devices & Storage Corporation will continue to develop products that meet the needs of customers by promoting the development of a diverse portfolio of photocouplers and photorelays tailored to market trends.

Features

  • SOP small package: 2.54SOP4 [Height 2.1 mm (max), pin pitch 2.54 mm (typ.), 4pin package]
  • OFF-state output terminal voltage: 200 V/ON-state current: 0.4 A, 1.2 A (pulsed)/Operating temperature (max): 110°C
  • Normally open (1-Form-A)

Applications

  • Industrial equipment (PLC, I/O interface, etc.)
  • Building automation system (HVAC[1], etc.)
  • Semiconductor tester
  • Security-related equipment
  • Replacement of various mechanical relays (AC100 V to AC120 V system)

Notes:
[1] Heating, Ventilation and Air Conditioning (HVAC)

Product Specifications

(@Ta=25°C)

Part
number
Absolute maximum ratings Trigger
LED
current
IFT
max
(mA)
ON-state
resistance
RON
(Ω)
Output
capacitance
COFF
typ.
(pF)
OFF-state
current
IOFF
max
@VOFF=
200 V
(μA)
Turn-on
time
tON
max
(ms)
Turn-off
time
tOFF
max
(ms)
OFF-state
output
terminal
voltage
VOFF
(V)
ON-state
current
ION
(A)
ON-state
current
(pulsed)
IONP
(A)
Operating
temperature
Topr
(°C)
typ. max
200 0.4 1.2 -40 to 110 3 1.0 2.0 100 1 0.5 0.5

Pin Assignment

The illustration of pin assignment of 200 V, 0.4 A small photorelay: TLP3145.

Application Circuit Example

The illustration of application circuit example of 200 V, 0.4 A small photorelay: TLP3145.

Notes:
[2] Variable Air Volume (VAV)

The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage. Toshiba Electronic Devices & Storage Corporation does not grant any license to any industrial property rights by providing these examples of application circuits.

Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.

A new window will open