60 V/0.7 A photorelay in 4pin SO6 package for factory automation and other industrial applications: TLP176AM

Product News 2018-04

The package photograph of 60 V/0.7 A photorelay in 4pin SO6 package for factory automation and other industrial applications: TLP176AM.

“TLP176AM” is a photorelay with an OFF-state output terminal voltage rating of 60 V and an ON-state current rating of 0.7 A, using the 4pin SO6 package suitable for factory automation and other industrial applications.
TLP176AM incorporates MOSFETs fabricated with the latest U-MOSIX process, and supports an ON-state current of up to 0.7 A. In addition, it has improved characteristics (such as ON-state current and isolation voltage) over the conventional product TLP172A, and can be used as a direct replacement. It also has improved ESD immunity compared to the conventional product TLP172AM.
TLP176AM is suitable for use as a replacement for 1-Form-A mechanical relays—replacing mechanical relays with photorelays helps to improve system reliability and reduce the space required for relays and relay drivers. As TLP176AM has a rated operating temperature of up to 110 ºC (max), it is also easier to allow for a temperature margin in system-level thermal design.

Features

  • 4pin SO6 package
  • Absolute maximum ratings: OFF-state output terminal voltage 60 V,
    ON-state current 0.7 A, 2.1 A (pulsed), Operating temperature -40 to 110 ºC
  • Improved ESD immunity

Applications

  • Industrial equipment (PLC, I/O interface, etc.)
  • Building automation system (HVAC[1], etc.)
  • Semiconductor testers
  • Security equipment
  • Replacement of mechanical relays (AC 24 to 32 V system, DC 24 to 48 V system)

Notes:
[1] HVAC (Heating, Ventilation, and Air Conditioning)

Product Specifications

(@Ta=25 °C)

Part
number
Package Absolute maximum ratings Trigger
LED
current
IFT
max
(mA)
ON-state
resistance
RON
max
(Ω)
Turn-
on
time
tON
max
(ms)
Turn-
off
time
tOFF
max
(ms)
Isolation
voltage
BVS
min
(Vrms)
Contact
OFF-
state
output
terminal
voltage
VOFF
(V)
ON-
state
current
ION
(A)
ON-
state
current
(pulsed)
IONP
(A)
Operating
temperature
Topr
(°C)
4pin SO6 60 0.7 2.1 -40 to 110 3 2 3 0.5 3750 1-Form-A
0.5 1.5 2

Notes:
[2] New products

Pin Assignment

The illustration of pin assignment of 60 V/0.7 A photorelay in 4pin SO6 package for factory automation and other industrial applications: TLP176AM.

Application Circuit Example

The illustration of application circuit example of 60 V/0.7 A photorelay in 4pin SO6 package for factory automation and other industrial applications: TLP176AM.

Notes:
[3] VAV (Variable Air Volume)

The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage. Toshiba Electronic Devices & Storage Corporation does not grant any license to any industrial property rights by providing these examples of application circuits.

Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.

A new window will open