Product News 2018-04
Document Download (PDF:310KB)
“TLP176AM” is a photorelay with an OFF-state output terminal voltage rating of 60 V and an ON-state current rating of 0.7 A, using the 4pin SO6 package suitable for factory automation and other industrial applications.
TLP176AM incorporates MOSFETs fabricated with the latest U-MOSIX process, and supports an ON-state current of up to 0.7 A. In addition, it has improved characteristics (such as ON-state current and isolation voltage) over the conventional product TLP172A, and can be used as a direct replacement. It also has improved ESD immunity compared to the conventional product TLP172AM.
TLP176AM is suitable for use as a replacement for 1-Form-A mechanical relays—replacing mechanical relays with photorelays helps to improve system reliability and reduce the space required for relays and relay drivers. As TLP176AM has a rated operating temperature of up to 110 ºC (max), it is also easier to allow for a temperature margin in system-level thermal design.
Notes:
[1] HVAC (Heating, Ventilation, and Air Conditioning)
(@Ta=25 °C)
| Part number |
Package | Absolute maximum ratings | Trigger LED current IFT max (mA) |
ON-state resistance RON max (Ω) |
Turn- on time tON max (ms) |
Turn- off time tOFF max (ms) |
Isolation voltage BVS min (Vrms) |
Contact | |||
|---|---|---|---|---|---|---|---|---|---|---|---|
| OFF- state output terminal voltage VOFF (V) |
ON- state current ION (A) |
ON- state current (pulsed) IONP (A) |
Operating temperature Topr (°C) |
||||||||
|
4pin SO6 | 60 | 0.7 | 2.1 | -40 to 110 | 3 | 2 | 3 | 0.5 | 3750 | 1-Form-A |
| 0.5 | 1.5 | 2 | |||||||||
Notes:
[2] New products
Notes:
[3] VAV (Variable Air Volume)
The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage. Toshiba Electronic Devices & Storage Corporation does not grant any license to any industrial property rights by providing these examples of application circuits.
Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.