Toshiba has launched IPM-drive photocoupler in thin, compact 5pin SO6 package, helping downsizing equipment: TLP2304

Product News 2018-09

The package photograph of Toshiba has launched IPM-drive photocoupler in thin, compact 5pin SO6 package, helping downsizing equipment: TLP2304.

Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched its "TLP2304" photocoupler for driving intelligent power modules (IPMs).
The new TLP2304 with open-collector output offers a typical data transmission rate of 1 Mbps. It also supports a wide range of use environment, with power supply voltage range from 4.5 to 30 V and rated maximum operating temperature of 125 °C, making it suitable for driving IPMs. It is housed in a thin and compact 5pin SO6 package with maximum thickness of 2.3 mm, which enables mounting on the back of PCBs and in other height-critical situations, and contributes to equipment downsizing.
Featuring minimum creepage distance of 5 mm and minimum isolation voltage of 3.75 kVrms, the TLP2304 is certified to UL1577, EN60747-5-5 and other international safety standards. This makes it suitable for applications requiring high insulation performance.

Features

  • Thin 5pin SO6 package: Height 2.3 mm (max) (Supporting reinforced isolation)
  • High operating temperature rating: Topr (max)=125 °C
  • High common mode transient immunity: CMH, CML= ±20 kV/μs (min)

Applications

  • IPMs signal insulation
  • Factory automation control equipment
  • General purpose inverters

Product Specifications

(Unless otherwise specified, @Ta= -40 to 125 °C)

Part number
Package Name 5pin SO6
Height  max  (mm) 2.3
Absolute maximum ratings Operating temperature  Topr  (°C) -40 to 125
Output current  IO  (mA)
@Ta=25 °C
15
Electrical characteristics Supply current  ICCH, ICCL  max  (mA) 1.3
Threshold input current(H/L)  IFHL  max  (mA) 5
Switching characteristics Propagation delay time(H/L)  tpHL  max  (μs) 0.4
Propagation delay time(L/H)  tpLH  max  (μs)
@VO>2 V
0.55
Common mode transient immunity  CMH, CML  min  (kV/μs)
@Ta=25 °C
±20
Isolation characteristics Isolation voltage  BVS  min  (Vrms)
@Ta=25 °C
3750

Pin Configuration

The illustration of pin configuration of Toshiba has launched IPM-drive photocoupler in thin, compact 5pin SO6 package, helping downsizing equipment: TLP2304.

Application Circuit Example

The illustration of application circuit example of Toshiba has launched IPM-drive photocoupler in thin, compact 5pin SO6 package, helping downsizing equipment: TLP2304.

The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage. Toshiba Electronic Devices & Storage Corporation does not grant any license to any industrial property rights by providing these examples of application circuits.

Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.

A new window will open