Expanding Toshiba’s lineup with a 1.5 A ON-state current rating voltage-driven photorelay that helps to downsize semi-conductor testers : TLP3403SRHA

Product News 2021-04

The package photograph of expanding Toshiba’s lineup with a 1.5 A ON-state current rating voltage-driven photorelay that helps to downsize semi-conductor testers : TLP3403SRHA.

Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched a 1.5 A ON-state current rating voltage-driven photorelay, TLP3403SRHA, that uses the S-VSON4T package which has the smallest mounting area in the industry[1] to expand its lineup.

By releasing new 1.5 A ON-state current rating product that follows previously released products[2], Toshiba has expanded its lineup with OFF-state terminal voltages ranging from 20 V to 60 V and ON-state currents ranging from 0.4 A to 1.5 A. The new product’s maximum operating temperature rating is 125 °C, allowing the product to be used under high temperature conditions. Furthermore, it is easier to design equipment with large thermal margin. And by incorporating a built-in resistor at the input side, it was made a voltage-driven product that does not require an external resistor. This helps reduce the required space on a circuit board, allowing the number of mounted photorelays to be increased.

The product is suitable for applications such as semiconductor testers and probe cards that require many relays to be mounted on circuit boards, the size of which is limited.

Notes :
[1] Mounting area 2.9 mm2 (typ.), Toshiba survey as of March 2021.
[2] Precedence release products : TLP3407SRA, TLP3412SRHA, TLP3475SRHA

Features

  • Large ON-state current rating : ION=1.5 A (ON-state current greatest with S-VSON4T package)
  • S-VSON4T package which is the industry-smallest mounting area[1] in 1-Form-A contact
  • High operating temperature rating : Topr max=125 °C

Applications

  • Semiconductor testers (probe cards and test heads for memory, SoC and LSI, etc.)
  • Burn-in equipment
  • Measuring instruments (oscilloscopes, data loggers, etc.)

Product Specifications

(Unless otherwise specified, @Ta=25 °C)

Part number TLP3403SRHA TLP3407SRA
[2]
TLP3412SRHA
[2]
TLP3475SRHA
[2]
Package Name S-VSON4T
Mounting area typ.  (mm2) 2.9
Contact 1-Form-A
Absolute
maximum
ratings
OFF-state output
terminal voltage
VOFF  (V)
20 60 60 60
ON-state current  ION  (A) 1.5 1 0.4 0.4
ON-state
current
(pulsed)
IONP  (A)
@t=100 ms,
Duty=0.1
4.5 3 1.2 1.2
Operating temperature  Topr  (°C) -40 to 125
Recommended
operating
conditions
Applied input
forward voltage
VIN typ./max  (V)
@Topr= -40
to 125 °C
3.3/6
Electrical
characteristics
OFF-state current
IOFF max  (nA)
@VOFF=50 V 1
(@20 V)
1 1 1
Output capacitance  COFF typ.  (pF) 120 80 max 20 12
Coupled
electrical
characteristics
Limited LED current
ILIM(LED) typ.  (mA)
@Ta=110 °C,
VIN=5.5 V
6.3 0.7
(@3.3 V)
6.3 6.3
Operating voltage  VFON max  (V) 3
ON-state resistance  RON max  (Ω) 0.2 0.3 1.5 1.5
Switching
caracteristics
Turn-on time  tON max  (ms) 2 20 0.5 0.5
Turn-off time  tOFF max  (ms) 0.2 1 0.2 0.2
Isolation
caracteristics
Isolation voltage
BVS min  (Vrms)
500

Pin Assignment

The illustration of pin assignment of expanding Toshiba’s lineup with a 1.5 A ON-state current rating voltage-driven photorelay that helps to downsize semi-conductor testers : TLP3403SRHA.

Application Circuit Example

The illustration of application circuit example of expanding Toshiba’s lineup with a 1.5 A ON-state current rating voltage-driven photorelay that helps to downsize semi-conductor testers : TLP3403SRHA.

Note :
The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.

Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open