Product News 2021-04
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched a 1.5 A ON-state current rating voltage-driven photorelay, TLP3403SRHA, that uses the S-VSON4T package which has the smallest mounting area in the industry[1] to expand its lineup.
By releasing new 1.5 A ON-state current rating product that follows previously released products[2], Toshiba has expanded its lineup with OFF-state terminal voltages ranging from 20 V to 60 V and ON-state currents ranging from 0.4 A to 1.5 A. The new product’s maximum operating temperature rating is 125 °C, allowing the product to be used under high temperature conditions. Furthermore, it is easier to design equipment with large thermal margin. And by incorporating a built-in resistor at the input side, it was made a voltage-driven product that does not require an external resistor. This helps reduce the required space on a circuit board, allowing the number of mounted photorelays to be increased.
The product is suitable for applications such as semiconductor testers and probe cards that require many relays to be mounted on circuit boards, the size of which is limited.
Notes :
[1] Mounting area 2.9 mm2 (typ.), Toshiba survey as of March 2021.
[2] Precedence release products : TLP3407SRA, TLP3412SRHA, TLP3475SRHA
(Unless otherwise specified, @Ta=25 °C)
| Part number | TLP3403SRHA | TLP3407SRA [2] |
TLP3412SRHA [2] |
TLP3475SRHA [2] |
||
|---|---|---|---|---|---|---|
| Package | Name | S-VSON4T | ||||
| Mounting area typ. (mm2) | 2.9 | |||||
| Contact | 1-Form-A | |||||
| Absolute maximum ratings |
OFF-state output terminal voltage VOFF (V) |
20 | 60 | 60 | 60 | |
| ON-state current ION (A) | 1.5 | 1 | 0.4 | 0.4 | ||
| ON-state current (pulsed) IONP (A) |
@t=100 ms, Duty=0.1 |
4.5 | 3 | 1.2 | 1.2 | |
| Operating temperature Topr (°C) | -40 to 125 | |||||
| Recommended operating conditions |
Applied input forward voltage VIN typ./max (V) |
@Topr= -40 to 125 °C |
3.3/6 | |||
| Electrical characteristics |
OFF-state current IOFF max (nA) |
@VOFF=50 V | 1 (@20 V) |
1 | 1 | 1 |
| Output capacitance COFF typ. (pF) | 120 | 80 | max 20 | 12 | ||
| Coupled electrical characteristics |
Limited LED current ILIM(LED) typ. (mA) |
@Ta=110 °C, VIN=5.5 V |
6.3 | 0.7 (@3.3 V) |
6.3 | 6.3 |
| Operating voltage VFON max (V) | 3 | |||||
| ON-state resistance RON max (Ω) | 0.2 | 0.3 | 1.5 | 1.5 | ||
| Switching caracteristics |
Turn-on time tON max (ms) | 2 | 20 | 0.5 | 0.5 | |
| Turn-off time tOFF max (ms) | 0.2 | 1 | 0.2 | 0.2 | ||
| Isolation caracteristics |
Isolation voltage BVS min (Vrms) |
500 | ||||
Note :
The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.