require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Product News 2023-01
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has expanded its lineup with the launch of 12 bipolar transistor products for use in gate drive circuits for power devices, current switches for consumer equipment and industrial equipment, and LED drive circuits. The new products are "TTA011, TTA012, TTA013, TTC019, TTC020 and TTC021" housed in SC-62 package (Toshiba’s nickname: PW-Mini) and "TPCP8605, TPCP8606, TPCP8607, TPCP8512, TPCP8513 and TPCP8514" housed in PS-8 package. The collector-emitter voltage ratings and collector current (DC) ratings for each product are as follows: -50 V / -5 A for TTA011 and TPCP8605, -80 V / -4 A for TTA012 and TPCP8606, -120 V / -2.5 A for TTA013 and TPCP8607, 50 V / 5 A for TTC019 and TPCP8512, 80 V / 4 A for TTC020 and TPCP8513, 120 V / 3 A for TTC021 and TPCP8514.
The new products TTA011, TTA012, TTC019 and TTC020 use SC-62 package with a larger collector current (DC) rating than the Toshiba’s existing products[1] in the same package. For new product TTC019, the collector current (DC) rating is 5 A, which is approximately 1.5 times that of Toshiba’s existing product 2SC5712. In addition, TTC019 has reduced the mounting area by approximately 70 % compared with Toshiba’s existing product 2SC5886A with the same ratings and New PW-Mold package. This helps saving the space on mounting boards. TTA013 with the collector-emitter voltage rating of -120 V and collector current (DC) rating of -2.5 A, and TTC021 with ratings of 120 V / 3 A have been added to the lineup of SC-62 package products.
The new products TPCP8605, TPCP8606, TPCP8607, TPCP8512, TPCP8513 and TPCP8514 use a small PS-8 package. These products are smaller than SC-62 package products and further help to save the space of mounting boards.
Notes :
[1] Toshiba’s existing products 2SA2060, 2SA2206, 2SC5712 and 2SC6124
(Ta=25 °C)
Packages | Part number |
Polarity | Absolute maximum ratings | Electrical characteristics | ||||||
---|---|---|---|---|---|---|---|---|---|---|
Collector -emitter voltage VCEO (V) |
Collector current (DC) IC (A) |
Junction temperature Tj (°C) |
DC current gain hFE |
Collector-emitter saturation voltage VCE(sat) (V) |
||||||
min | max | Test condition VCE (V)/IC (A) |
max | Test condition IC (A)/IB (A) |
||||||
SC-62 | TTA011 | PNP | -50 | -5 | 150 | 200 | 500 | -2/-0.5 | -0.21 | -1.6/-0.16 |
TTC019 | NPN | 50 | 5 | 150 | 400 | 1000 | 2/0.5 | 0.16 | 1.6/0.16 | |
TTA012 | PNP | -80 | -4 | 150 | 100 | 200 | -2/-0.4 | -0.22 | -1.2/-0.12 | |
TTC020 | NPN | 80 | 4 | 150 | 100 | 200 | 2/0.4 | 0.17 | 1.2/0.12 | |
TTA013 | PNP | -120 | -2.5 | 150 | 120 | 240 | -2/-0.25 | -0.32 | -0.75/-0.075 | |
TTC021 | NPN | 120 | 3 | 150 | 120 | 240 | 2/0.3 | 0.15 | 1.0/0.1 | |
PS-8 | TPCP8605 | PNP | -50 | -5 | 150 | 200 | 500 | -2/-0.5 | -0.21 | -1.6/-0.16 |
TPCP8512 | NPN | 50 | 5 | 150 | 400 | 1000 | 2/0.5 | 0.16 | 1.6/0.16 | |
TPCP8606 | PNP | -80 | -4 | 150 | 100 | 200 | -2/-0.4 | -0.22 | -1.2/-0.12 | |
TPCP8513 | NPN | 80 | 4 | 150 | 100 | 200 | 2/0.4 | 0.17 | 1.2/0.12 | |
TPCP8607 | PNP | -120 | -2.5 | 150 | 120 | 240 | -2/-0.25 | -0.32 | -0.75/-0.075 | |
TPCP8514 | NPN | 120 | 3 | 150 | 120 | 240 | 2/0.3 | 0.15 | 1.0/0.1 |
Notes :
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.