Bipolar Transistors Contribute to the Reduction of Environmental Impacts

Product News 2023-12

The package photograph of bipolar transistors contribute to the reduction of environmental impacts.

Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched two bipolar transistors "TTA2097 and TTC5886A" (with SC-63 package: Toshiba’s nickname is New PW-Mold), suitable for gate drive circuits in power devices, current switches in consumer equipment and industrial equipment, and LED drive circuits. The collector-emitter voltage rating and collector current (DC) rating of TTA2097 is -50 V/-5 A and that of TTC5886A is 50 V/5 A.

The new products TTA2097 and TTC5886A use small surface-mount type SC-63 package. Compared with Toshiba’s existing products[1] with the same package, the new products have changed the wire material from gold to copper while the ratings and electrical characteristics are equivalent. This contributes to the reduction of environmental impacts. It is also easy to replace Toshiba’s existing products[1].

Toshiba will continue to expand its lineup of products that help reduce environmental impact.

Note:
[1] 2SA2097, 2SC5886A

Applications

Consumer equipment and industrial equipment

  • Gate drive circuits for power devices
  • Current switches
  • LED drive circuits, etc.

Features

  • Use of copper wire materials to reduce environmental impact
  • Large collector current (DC) rating:
    IC=-5 A (TTA2097)
    IC=5 A (TTC5886A)
  • Small surface-mount type SC-63 package: 
    6.5 mm × 9.5 mm (typ.), t=2.3 mm (typ.)

Main Specifications

(Unless otherwise specified, Ta=25 °C)

Part number TTA2097 TTC5886A
Polarity PNP NPN
Package Name (Toshiba’s nickname) SC-63 (New PW-Mold)
Size (mm) Typ. 6.5 × 9.5, t=2.3
Component Wire material Copper
Absolute
maximum
ratings
Collector-emitter voltage
VCEO  (V)
-50 50
Collector current (DC)
IC  (A)
-5 5
Junction temperature
Tj  (°C)
150
Electrical
characteristics
DC current gain
hFE
Min 200 400
Max 500 1000
Test condition
VCE (V)/IC (A)
-2/-0.5 2/0.5
Collector-emitter
saturation voltage
VCE(sat)  (V)
Max -0.27 0.22
Test condition
IC (A)/IB (A)
-1.6/-0.053 1.6/0.032

Internal Circuits

The illustration of internal circuits of bipolar transistors contribute to the reduction of environmental impacts.

Application Circuit Example

The illustration of application circuit example of bipolar transistors contribute to the reduction of environmental impacts.

Note: 
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.

Characteristic Curves (reference)

The characteristics are equivalent. (Comparison of new product TTC5886A and existing product 2SC5886A)

The illustration of characteristic curves of bipolar transistors contribute to the reduction of environmental impacts.

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open