require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Product News 2021-09
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched 30 V product “SSM6K818R”, N-channel MOSFETs for automotive equipment suitable for headlight control switches and so forth to expand its lineup.
The new product feature industry-leading[1] low On-resistance with our new process. And they have expanded the chip mounting capability with their flat-lead packages, reducing their thermal resistance. Accordingly , the products feature a power dissipation rating of 1.5 W with the small TSOP6F package, helping reduce the power consumption of equipment. In addition, the TSOP6F package has reduced the mounting area by about 70% compared to the SOP-8 package with a similar power dissipation rating, helping reduce the size of equipment. Furthermore, they conform to AEC-Q101, allowing them to be used for various purposes including automotive applications such as headlight control switches, light control switches, and load switches for USB power delivery.
And another 40 V product SSM6K804R[2] will be in mass production.
Notes :
[1] Comparison with the product of the TSOP6F class package and the same maximum rating, according to a survey by Toshiba (as of July 2021)
[2] Mass production will be started in plan October, 2021 (as of September 2021)
(@Ta=25 °C)
Part number |
Polarity |
Package |
Absolute maximum ratings |
Electrical characteristics |
||||||
---|---|---|---|---|---|---|---|---|---|---|
Name |
Size typ. (mm) |
Drain- source voltage VDSS (V) |
Gate- source voltage VGSS (V) |
Drain current (DC) ID (A) |
Power dissipation PD (W) |
Drain-source On-resistance RDS(ON) max (mΩ) |
Input capacitance Ciss typ. (pF) |
Total gate charge Qg typ. (nC) |
||
at VGS= 4.5 V |
||||||||||
SSM6K818R | N-channel |
TSOP6F |
2.9×2.8 ×0.8 |
30 |
±20 |
15 |
1.5 |
12 |
1130 |
7.5 |
SSM6K804R[2] | 40 |
±20 |
12 |
1.5 |
18 |
1110 |
7.5 |
|||
SSM6K809R[3] | 60 |
±20 |
6 |
1.5 |
51 |
550 |
9.3 |
|||
SSM6K810R[3] | 100 |
±20 |
3.5 |
1.5 |
92 |
430 |
3.2 |
|||
SSM6K819R[3] | 100 |
±20 |
10 |
1.5 |
36.4 |
1110 |
8.5 |
Notes:
[3] Existing products
Note :
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.