Product News 2022-1
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has started mass production of two N-channel MOSFETs using SOP Advance(WF) package for automotive and has expanded its lineup. The two models are 60 V "XPH2R106NC, XPH3R206NC."
These new products are qualified with the automotive reliability standard AEC-Q101. The package is a surface mount type SOP Advance(WF) that uses a wettable flank terminal structure, which facilitates automated visual inspection of the board mounting state.
In addition, the maximum On-resistance is reduced by about 60 %[1] compared to Toshiba's current products, contributing to power saving of automotive equipment.
XPH2R106NC and XPH3R206NC are Toshiba’s first 60 V products in SOP Advance(WF) packages.
They support a variety of automotive applications and meet a wide range of customer needs.
Notes :
[1] Case of compared new product XPH2R106NC and current product TPCA8084 @VGS=10 V
Automotive equipment
(Unless otherwise specified, @Ta=25 °C)
Part number |
Polarity |
Absolute maximum ratings |
Electrical characteristics |
Thermal characteristics |
Packages |
||||
|---|---|---|---|---|---|---|---|---|---|
Drain- source voltage VDSS (V) |
Drain current (DC) ID (A) |
Drain current (pulsed) IDP (A) |
Channel temperature Tch (°C) |
Drain-source On-resistance RDS(ON) max (mΩ) |
Channel-to- case thermal impedance Zth(ch-c) max (°C/W) |
||||
@VGS= 4.5 V |
@VGS= 10 V |
||||||||
| @Tc= 25 °C |
|||||||||
N-ch |
60 |
110 |
330 |
175 |
4.1 |
2.1 |
0.88 |
SOP Advance(WF) |
|
70 |
210 |
6.2 |
3.2 |
1.13 |
|||||
Note: The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.