Product News 2023-09
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has started mass production of three 40 V N-channel MOSFETs using SOP Advance(WF) package for automotive and has expanded its lineup. The three models are "XPHR9904PS, XPH2R404PS and XPH3R304PS."
The new products reduce drain-source On-resistance with the U-MOSIX process as with Toshiba’s precedence release products XPHR7904PS and XPH1R104PS. The drain-source On-resistance of XPH2R404PS is 2.4 mΩ (max), which is approximately 27 % lower than that of Toshiba’s existing product TPCA8083[1], and XPH3R304PS is 3.3 mΩ (max), which is approximately 42 % lower than that of Toshiba’s existing product TPCA8085[1]. The drain-source On-resistance of XPHR9904PS is 0.99 mΩ (max). Reducing drain-source On-resistance of these products contributes to low power consumption of automotive equipment. In addition, they are qualified with the automotive reliability standard AEC-Q101. The PPAP of IATF16949 is also available[2].
The package is a surface mount type SOP Advance(WF) that uses a wettable flank terminal structure, which facilitates automated visual inspection of the board mounting state.
Toshiba’s automotive MOSFETs support a variety of automotive applications and meet a wide range of customer needs.
Notes :
[1] SOP Advance package
[2] Please contact Toshiba sales representatives for more details.
(Ta=25 °C unless otherwise specified)
Part number |
Polarity |
Absolute maximum ratings |
Electrical characteristics |
Thermal characteristics |
Package |
||||
|---|---|---|---|---|---|---|---|---|---|
Drain- source voltage VDSS (V) |
Drain current (DC) ID (A) |
Drain current (pulsed) IDP (A) |
Channel temperature Tch (°C) |
Drain-source On-resistance RDS(ON) (mΩ) |
Channel-to-case thermal impedance Zth(ch-c) (°C/W) |
||||
VGS= 6 V |
VGS= 10 V |
Tc=25 °C |
|||||||
max |
max |
max |
|||||||
N-channel |
40 |
60 |
120 |
175 |
6.3 |
3.3 |
1.95 |
SOP Advance(WF) |
|
90 |
180 |
4.1 |
2.4 |
1.6 |
|||||
120 |
360 |
1.96 |
1.14 |
1.13 |
|||||
130 |
390 |
1.63 |
0.99 |
0.98 |
|||||
150 |
450 |
1.3 |
0.79 |
0.88 |
|||||
Notes :
[3] Toshiba’s precedence release products
Notes :
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.