February 20, 2020
Toshiba Electronic Devices & Storage Corporation
TOKYO—Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has added "TB67H451FNG" to its lineup of low power consumption brushed DC motor driver ICs in the popular pin-assignment HSOP8 package. The new IC features automatic return after over current detection. Mass production shipments start today.
The new IC can drive brushed DC motors with a wide range of power supply, from 4.5V to 44V. The numerous applications it supports include mobile devices and devices with 5V USB power supply, and industrial devices, home appliances, printers, and banking terminals that require a high power drive of up to 3.5A[1].
Over current detection is a safety function that prevents damage to the IC by turning off output when the output current exceeds the threshold level due to an overload or other reason. While the current “TB67H450FNG” is a latch type device, where output is turned off indefinitely until the power is recycled or the standby mode is reasserted, “TB67H451FNG” has an auto return function that resumes the operation without any external control. When the over current condition subsides, operation returns to normal. More suitable type can be selected by application.
Industrial equipment, including OA equipment and banking terminals; small home appliances, including robot vacuum cleaners; battery powered devices (electronic locks and small household robots); and devices using 5V USB power supplies
Part number |
TB67H451FNG (New) |
|
|---|---|---|
Supply voltage |
4.5V to 44V |
|
Output voltage/current |
50V/3.5A |
|
Package |
HSOP8(Size: 4.9mm×6.0mm) |
|
Safety function |
Thermal shut down (auto return) |
|
Over current detection |
Over current detection |
|
| Stock Check & Purchase | ![]() |
![]() |
[1] Actual driven motor current depends on the use environment and such factors as ambient temperature and power supply voltage
For more information about the new product, please visit:
*Company names, product names, and service names may be trademarks of their respective companies.
Customer Inquiries
System Devices Marketing Dept.II
Tel: +81-3-3457-3332
Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.