Toshiba Adds New Low Power Consumption Brushed DC Motor Driver IC

February 20, 2020

Toshiba Electronic Devices & Storage Corporation

TB67H451FNG

TOKYO—Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has added "TB67H451FNG" to its  lineup of low power consumption brushed DC motor driver ICs in the popular pin-assignment HSOP8 package. The new IC features automatic return after over current detection. Mass production shipments start today.

The new IC can drive brushed DC motors with a wide range of power supply, from 4.5V to 44V. The numerous applications it supports include mobile devices and devices with 5V USB power supply, and industrial devices, home appliances, printers, and banking terminals that require a high power drive of up to 3.5A[1].

Over current detection is a safety function that prevents damage to the IC by turning off output when the output current exceeds the threshold level due to an overload or other reason. While the current “TB67H450FNG” is a latch type device, where output is turned off indefinitely until the power is recycled or the standby mode is reasserted, “TB67H451FNG” has an auto return function that resumes the operation without any external control. When the over current condition subsides, operation returns to normal. More suitable type can be selected by application.

Applications

Industrial equipment, including OA equipment and banking terminals; small home appliances, including robot vacuum cleaners; battery powered devices (electronic locks and small household robots); and devices using 5V USB power supplies

Main Specifications

Part number

TB67H450FNG

TB67H451FNG (New)

Supply voltage
 (operating range)

4.5V to 44V

Output voltage/current
(Absolute maximum rating)

50V/3.5A

Package

HSOP8(Size: 4.9mm×6.0mm)

Safety function

Thermal shut down (auto return)
Under voltage lockout

Over current detection
(latch operation)

Over current detection
(auto return)

Stock Check & Purchase Buy Online Buy Online

[1] Actual driven motor current depends on the use environment and such factors as ambient temperature and power supply voltage

For more information about the new product, please visit:

To check availability of the new products at online distributors, please visit:

TB67H450FNG
Buy Online

TB67H451FNG
Buy Online

*Company names, product names, and service names may be trademarks of their respective companies.

Customer Inquiries

System Devices Marketing Dept.II

Tel: +81-3-3457-3332

Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.