Toshiba’s 600V Small Intelligent Power Device Helps Lower Motor Power Dissipation

May 28, 2020

Toshiba Electronic Devices & Storage Corporation

TPD4162F

TOKYO—Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has launched “TPD4162F,” a high-voltage intelligent power device (IPD) housed in a small surface mount package, designed to drive motors in products such as air conditioners, air purifiers and pumps. Mass production shipments start today.

Fabricated with a new process, TPD4162F reduces power dissipation about 10% [1] lower than that of Toshiba’s current IPD, TPD4152F—which will help to lower the power dissipation of devices into which it is integrated.

TPD4162F has various control circuits, and IGBTs and FRDs are installed on output stage. This supports direct drive of a brushless DC motor with square wave input signals from either a Hall sensor or a Hall IC without requiring a PWM controller IC. Various built-in protection circuits[3] reduce the peripheral circuit count. Use of a small surface mount package, HSSOP31, can help reduce the size and height of motor control boards.

Applications

Brushless DC motors for home appliances equipment

  • Fan motors (air conditioners, air purifiers, ventilation fans and ceiling fans, etc.)
  • Pumps

Features

  • High voltage: Power supply voltage (VBB)=600V
  • Low loss: Output saturation voltage rating (VCEsat)=2.0V (typ.) @IC=0.5A
    FRD forward voltage (VF)=1.5V (typ.) @IF=0.5A
  • Small and thin HSSOP31 package: 17.5x11.9mm (typ.), t=2.2mm(max)

Main Specifications

 (@Ta=25℃)

Part

number

Package

Absolute

maximum

ratings

Operating

ranges

Electrical characteristics

Protective functions

Sample

Check

 & Purchase

Power supply voltage

VBB

(V)

Output current

(DC)

Iout

(A)

Operating power supply voltage

VBB

max

(V)

Output saturation voltage

VCEsat

typ.

@IC=0.5A

(V)

FRD forward voltage

VF

 typ.

@IF=0.5A

(V)

TPD4162F

HSSOP31

600

0.7

450

2.0

1.5

Current limit/

over current/

thermal shutdown/

 under voltage

Notes:
[1] As of May 2020, values measured by Toshiba. (Test condition: VBB=280V, VCC=15V, VSP=4V, fs=20kHz, Ta=25℃, Pin=40W, No-fan, Heat sink less)
[2] PWM circuit, 3-phase decode circuit, level shift high-side driver circuit, low-side driver circuit
[3] Current limit, over current protection circuits, thermal shutdown circuits, under voltage protection circuits

Follow the link below for more on the new product.

TPD4162F

Follow the link below for more on Toshiba Intelligent Power IC line-up.

Intelligent Power IC

To check availability of the new products at online distributors, please visit:

TPD4162F

Reference Design

*Company names, product names, and service names may be trademarks of their respective companies.

Customer Inquiries

Power Device Sales & Marketing Department

Tel: +81-3-3457-3933

Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open