May 28, 2020
Toshiba Electronic Devices & Storage Corporation
TOKYO—Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has launched “TPD4162F,” a high-voltage intelligent power device (IPD) housed in a small surface mount package, designed to drive motors in products such as air conditioners, air purifiers and pumps. Mass production shipments start today.
Fabricated with a new process, TPD4162F reduces power dissipation about 10% [1] lower than that of Toshiba’s current IPD, TPD4152F—which will help to lower the power dissipation of devices into which it is integrated.
TPD4162F has various control circuits, and IGBTs and FRDs are installed on output stage. This supports direct drive of a brushless DC motor with square wave input signals from either a Hall sensor or a Hall IC without requiring a PWM controller IC. Various built-in protection circuits[3] reduce the peripheral circuit count. Use of a small surface mount package, HSSOP31, can help reduce the size and height of motor control boards.
Brushless DC motors for home appliances equipment
(@Ta=25℃)
Part number |
Package |
Absolute maximum ratings |
Operating ranges |
Electrical characteristics |
Protective functions |
Sample Check & Purchase |
||
|---|---|---|---|---|---|---|---|---|
Power supply voltage VBB (V) |
Output current (DC) Iout (A) |
Operating power supply voltage VBB max (V) |
Output saturation voltage VCEsat typ. @IC=0.5A (V) |
FRD forward voltage VF typ. @IF=0.5A (V) |
||||
HSSOP31 |
600 |
0.7 |
450 |
2.0 |
1.5 |
Current limit/ over current/ thermal shutdown/ under voltage |
||
Notes:
[1] As of May 2020, values measured by Toshiba. (Test condition: VBB=280V, VCC=15V, VSP=4V, fs=20kHz, Ta=25℃, Pin=40W, No-fan, Heat sink less)
[2] PWM circuit, 3-phase decode circuit, level shift high-side driver circuit, low-side driver circuit
[3] Current limit, over current protection circuits, thermal shutdown circuits, under voltage protection circuits
Follow the link below for more on the new product.
Follow the link below for more on Toshiba Intelligent Power IC line-up.
*Company names, product names, and service names may be trademarks of their respective companies.
Customer Inquiries
Power Device Sales & Marketing Department
Tel: +81-3-3457-3933
Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.