require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
February 2, 2020
Toshiba Electronic Devices & Storage Corporation
TOKYO—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has added a new eFuse IC, “TCKE712BNL,” to its line-up of eFuse ICs for repeated use that support functions to protect power line circuits.
Conventional physical fuses—glass tube fuses and chip fuses—protect power line circuits by physically shutting them down when they are in an over-current state, and once used and broken must be replaced. eFuse ICs are designed to replace such fuses in providing power line circuit protection and safety, and to deliver a range of built-in protection functions in addition to highly accurate overcurrent protection.
TCKE712BNL protects power lines with an overvoltage protection function that can be adjusted to user requirements with external resistors. It also has a built-in reverse blocking current function in the OFF state, allowing use in power multiplexer applications. In addition, its built-in protection functions cover overcurrent, short-circuit and overtemperature. It also has a FLAG function that transmits an external signal if an abnormality occurs in the circuit, making it easier to detect possible faults than with Toshiba’s current products.
Toshiba will continue to strengthen its line-up of eFuse ICs to protect power line circuits for multiple applications.
(Unless otherwise specified, @Ta=25°C)
Part number |
|||
---|---|---|---|
Package |
Name |
WSON10 |
|
Size typ. (mm) |
3.00×3.00, t=0.75 max |
||
Operating ranges |
Input voltage VIN (V) |
4.4 to 13.2 |
|
DC characteristics |
Over current limit IOUT_CL typ. (A) |
@VIN=12V |
2.00 |
@VIN=9V |
2.58 |
||
@VIN=5V |
3.65 |
||
On-resistance RON typ. (mΩ) |
53 |
||
AC characteristics |
Fast trip time tFASTTRIP typ. (ns) |
@Ta= -40 to 85°C |
320 |
Over current protection function |
Adjustment possible |
||
Over voltage protection function |
Adjustment possible |
||
FLAG signal output function |
Built-in |
||
Reverse blocking current function |
Built-in |
||
Sample Check & Availability |
Follow the link below for more on the new product.
Follow the link for more on Toshiba’s eFuse IC line-up.
*Company names, product names, and service names may be trademarks of their respective companies.
*Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.