March 3, 2021
Toshiba Electronic Devices & Storage Corporation
TOKYO—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched the “TCR5RG series” of 45 LDO regulators, all housed in a thin, compact WCSP4F package. The industry-leading[1] high ripple rejection ratio[2] of the new LDO regulators bring enhanced power stabilization to DC power lines for mobile devices, such as wearables. Volume shipments start today.
The TCR5RG series features an industry-leading[1] high ripple rejection ratio[2] of 100dB (typ.), achieved by combining a wide-gap circuit, a low-pass filter that allows only extremely low frequencies to pass, and a low-noise, high-speed operational amplifier. They also feature low output voltage noise and high output voltage accuracy.
Together, these features enable the regulators to contribute to the stabilization of power lines.
The line-up includes 45 products with a maximum output current of 500mA, and output voltages in the range of 0.9V to 5.0V, allowing users to select the output voltage best suited to their application.
Housed in thin and compact WCSP4F packages that measure 0.645mm x 0.645mm, the new LDO regulators are suitable for power line applications in cameras and small devices such as smartphones and wearables requiring high density mounting.
Part number |
TCR5RGxxA[3] |
||
|---|---|---|---|
Package |
Name |
WCSP4F |
|
Size (mm) |
@Ta=25°C |
0.645×0.645 (typ.), t=0.33 (max) |
|
Operating ranges (@Ta= -40 to 85°C) |
Output current IOUT (mA) |
500 |
|
Output voltage VOUT (V) |
0.9 to 5.0 |
||
Input voltage VIN (V) |
1.8 to 5.5 |
||
Electrical characteristics (Unless otherwise specified, @Tj=25°C) |
Output voltage accuracy VOUT min/max (mV) |
@VOUT<1.8V, Tj= -40 to 85°C |
-36/36 |
Output voltage accuracy VOUT min/max (%) |
@1.8V≤VOUT≤2.8V, Tj= -40 to 85°C |
-1.5/1.5 |
|
@VOUT>2.8V, Tj= -40 to 85°C |
-1.8/1.8 |
||
Quiescent current IB(ON) typ. (μA) |
@IOUT=0mA[4] |
7 |
|
Ripple rejection ratio R.R. typ. (dB) |
@f=1kHz, Ta=25°C |
100 |
|
@f=10kHz, Ta=25°C |
93 |
||
@f=100kHz, Ta=25°C |
67 |
||
@f=1MHz, Ta=25°C |
59 |
||
Output noise voltage VNO typ. (μVrms) |
@IOUT=10mA, Ta=25°C |
5 |
|
Drop-out voltage VDO typ. (mV) |
@VOUT=2.8V, IOUT=500mA |
150 |
|
Load transient response ⊿VOUT typ. (mV) |
@IOUT=1mA→500mA |
-40 |
|
@IOUT=500mA→1mA |
40 |
||
Output voltage slew rate VOUTSR typ. (mV/μs) |
@VOUT=2.8V |
30 |
|
Sample Check & Availability |
|||
Notes :
[1] Among LDO regulators with a maximum output of 500mA, Toshiba survey as of March 2, 2021.
[2] The ripple rejection ratio (R.R.) is the same as the power supply rejection rate (PSRR) indicated on other manufacturers' products.
[3] 45 products. The number showing output voltage goes into "xx".
[4] Except control pull down current (ICT)
Follow the links below for more on the new product.
Follow the link below for more on Toshiba’s LDO regulators.
Customer Inquiries:
Small Signal Device Sales & Marketing Dept.
Tel: +81-3-3457-3411
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.