Toshiba Releases High Peak Output Current Photocouplers in Thin Packages for Driving IGBTs/MOSFETs Gates

November 30, 2021

Toshiba Electronic Devices & Storage Corporation

Left to right: an SO6L(LF4) and SO6L package.
Left to right: an SO6L(LF4) and SO6L package.

KAWASAKI, Japan—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has introduced two photocouplers, “TLP5705H” and “TLP5702H,” housed in a thin SO6L package, for use as insulated gate drivers for small to medium capacity IGBTs/MOSFETs. Volume shipments start today.

TLP5705H is Toshiba’s first product to deliver a peak output current rating of ±5.0A in a thin package (SO6L) only 2.3mm (max) high. As a result, devices such as small to medium capacity inverters and servo amplifiers that use a buffer circuit for current amplification can now drive their IGBTs/MOSFETs directly from the photocoupler, without any need of the buffer circuit. This will contribute to parts reduction and set miniaturisation.

TLP5702H has a peak output current rating of ±2.5A. An SO6L package that can be mounted on the land pattern of Toshiba’s conventional SDIP6 package[1], facilitating easy replacement of Toshiba’s current products[2]. The SO6L is thinner than SDIP6, which brings greater flexibility to component layouts on boards, and also allows it to be mounted on the back of a board or used where new circuit design imposes limits on available height.

Both photocouplers have a maximum operating temperature rating of 125ºC (Ta=-40 to 125ºC), making it easier to design and maintain temperature margins.

Toshiba’s line-up also includes TLP5702H(LF4) and TLP5705H(LF4), housed in an SO6L(LF4) package as a lead-forming option.

Notes:
[1] Package height: 4.25mm (max)
[2] Current products: TLP700H in SDIP6 package

Applications

  • Industrial equipment
    • Industrial inverters, AC servo drives, PV inverters, UPS, etc.

Features

  • High peak output current rating (@Ta=-40 to 125°C)
    IOP=±2.5A (TLP5702H)
    IOP=±5.0A (TLP5705H)
  • Thin SO6L package
  • High operating temperature rating: Topr (max)=125°C

Main Specifications

(Unless otherwise specified, @Ta=-40 to 125°C)

Part number

TLP5702H

TLP5705H

TLP5702H(LF4)

TLP5705H(LF4)

Package

Name

SO6L

SO6L(LF4)

Size (mm)

10×3.84 (typ.),

t: 2.3 (max)

11.05×3.84 (typ.),

t: 2.3 (max)

Absolute maximum ratings

Operating temperature Topr (°C)

-40 to 125

Peak output current IOPH/IOPL (A)

±2.5

±5.0

±2.5

±5.0

Electrical characteristics

Peak high-level output current

IOPH max (A)

@IF=5mA,

VCC=15V,

V6-5=-7V

-2.0

Peak low-level output current

IOPL min (A)

@IF=0mA,

VCC=15V,

V5-4=7V

2.0

Peak high-level output current (L/H)

IOLH max (A)

@IF=0→10mA,

VCC=15V,

Cg=0.18μF,

CVDD=10μF

-3.5

-3.5

Peak low-level output current (H/L)

IOHL min (A)

@IF=10→0mA,

VCC=15V,

Cg=0.18μF,

CVDD=10μF

3.0

3.0

Supply voltage VCC (V)

15 to 30

Supply current ICCH, ICCL max (mA)

3.0

Threshold input current (L/H)

IFLH max (mA)

5

Switching characteristics

Propagation delay time

tpHL, tpLH max (ns)

200

Pulse width distortion

|tpHL–tpLH| max (ns)

50

Propagation delay skew

(device to device)

tpsk (ns)

-80 to 80

Common-mode

transient immunity

CMH, CML min (kV/μs)

@Ta=25°C

±50

Isolation characteristics

Isolation voltage

BVS min (Vrms)

@Ta=25°C

5000

Sample Check & Availability

Buy Online

Buy Online

-

-

Follow the links below for more on the new product.

TLP5702H
TLP5705H

Follow the link below for more on Toshiba’s optical semiconductor devices.

Isolators/Solid State Relays

To check availability of the new product at online distributors, visit:

TLP5702H
Buy Online

TLP5705H
Buy Online

Customer Inquiries:

Optoelectronic Device Sales & Marketing Dept.

Tel: +81-44-548-2218

*Company names, product names, and service names may be trademarks of their respective companies.
*Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open