December 16, 2021
Toshiba Electronic Devices & Storage Corporation
KAWASAKI, Japan—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched three 4-Form-A voltage driven photorelays, “TLP3407SRA4,” ”TLP3412SRHA4,” and “TLP3475SRHA4,“ that have one of the smallest[1] mounting areas in the industry. Volume shipments start today.
The new products are Toshiba’s first-ever four-circuit, 4-Form-A relays. Housed in a newly-developed small S-VSON16T package, they feature a typical mounting area of 12.5mm2, one of the industry’s smallest[1]. By incorporating resistors at the input side, the products are made to be driven by voltage without any need for external resistors. These features help to reduce space requirements on circuit boards, allowing more photorelays to be mounted.
The new photorelays are suitable for applications such as semiconductor testers, which require mounting of numerous relays on circuit boards that are limited in size.
The new products’ maximum operating temperature rating is 125°C, allowing use in high temperature conditions and easily securing thermal-design margins.
Note:
[1] Among voltage driven photorelays. Toshiba survey, December 2021.
(Unless otherwise specified, @Ta=25°C)
Part number |
|||||
---|---|---|---|---|---|
Package |
Name |
S-VSON16T |
|||
Mounting area typ. (mm2) |
12.5 |
||||
Contact |
4-Form-A |
||||
Absolute maximum ratings |
OFF-state output terminal voltage VOFF (V) |
60 |
|||
ON-state current ION (A) |
0.6 |
0.25 |
|||
ON-state current (pulsed) IONP (A) |
at t=100ms, Duty=1/10 |
1.8 |
0.75 |
0.75 |
|
Operating temperature Topr (°C) |
-40 to 125 |
||||
Recommended operating conditions |
Applied input forward voltage VIN typ./max (V) |
at Topr |
3.3/6 |
||
Electrical characteristics |
OFF-state current IOFF max (nA) |
at VOFF=50V |
1 |
1 |
1 |
Output capacitance COFF typ. (pF) |
80 |
max 20 |
max 20 |
||
Coupled electrical characteristics |
Limited LED current ILIM(LED) typ. (mA) |
at Ta=110°C, VIN=5V |
0.7 (@3.3 V) |
6.3 |
6.3 |
Operating voltage VFON max (V) |
3 |
||||
ON-state resistance RON max (Ω) |
0.3 |
1.5 |
1.5 |
||
Switching characteristics |
Turn-on time tON max (ms) |
20 |
0.5 |
0.5 |
|
Turn-off time tOFF max (ms) |
1 |
0.2 |
0.2 |
||
Isolation characteristics |
Isolation voltage BVS min (Vrms) |
300 |
|||
Sample Check & Availability |
Follow the links below for more on the new product.
TLP3407SRA4
TLP3412SRHA4
TLP3475SRHA4
Follow the links below for more on Toshiba’s Isolators/Solid State Relays.
Isolators/Solid State Relays
To check availability of the new products at online distributors, visit:
Customer Inquiries:
Optoelectronic Device Sales & Marketing Dept.
Tel: +81-44-548-2218
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.