January 18, 2022
Toshiba Electronic Devices & Storage Corporation
KAWASAKI, Japan—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched two photorelays, “TLP223GA” and “TLP223J,” with an OFF-state output terminal voltage rating of 400V and 600V, respectively. They both feature low input power, improved switching characteristics, and are housed in a DIP4 package. Shipments start today.
The new products come with a high luminous efficiency LED developed by Toshiba and have a maximum trigger LED current of 2mA. This is about 33% lower than current products[1] and allows low input power.
Faster operation is secured by lower switching characteristics (turn-on time, turn-off time): 50%[2] for TLP223GA and 75%[2] for TLP223J.
Their maximum operating temperature ratings have been extended from 85°C to 110°C, suiting them for use in equipment installed outdoors, such as smart meters. A maximum isolation voltage of 5000Vrms allows use in equipment requiring high isolation performance.
Notes:
[1] Current products TLP240GA, TLP240J
[2] Maximum turn-on and turn-off time comparison with current products above.
[3] PIR (Passive Infrared Ray): Passive sensor, which detects humans’ access by variation of infrared radiation
(@Ta=25°C)
Part number |
|||||
|---|---|---|---|---|---|
Package |
DIP4 |
||||
Absolute maximum ratings |
OFF-state output terminal voltage VOFF (V) |
400 |
600 |
||
ON-state current ION (mA) |
120 |
90 |
|||
ON-state current (pulsed) IONP (A) |
360 |
270 |
|||
Operating temperature Topr (°C) |
-40 to 110 |
||||
Electrical characteristics |
Input forward voltage VF max (V) | 1.5 | |||
Coupled electrical characteristics |
Trigger LED current IFT max (mA) |
2 |
|||
ON-state resistance RON typ. (Ω) |
17 |
30 |
|||
|
@ION (mA)[4] |
120 |
90 |
||
ON-state resistance RON max (Ω) |
28 |
40 |
|||
|
@ION (mA)[4] |
120 |
90 |
||
Switching characteristics |
Turn-on time tON max (ms) |
1.0 |
0.5 |
||
Turn-off time tOFF max (ms) |
0.5 |
0.2 |
|||
Isolation characteristics |
Isolation voltage BVS min (Vrms) |
5000 |
|||
Sample Check & Availability |
|||||
[4] t<1s
Follow the links below for more on the new product.
TLP223GA
TLP223J
Follow the link below for more on Toshiba’s optical semiconductor devices.
Isolators/Solid State Relays
To check availability of the new products at online distributors, visit:
Customer Inquiries
Optoelectronic Device Sales & Marketing Dept.
Tel: +81-44-548-2218
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.