May 25, 2023
Toshiba Electronic Devices & Storage Corporation
KAWASAKI, Japan—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched "TLP3476S," a photorelay in the S-VSON4T package that cuts turn-on time to half that of Toshiba’s current product, TLP3475S. Volume shipments start today.
TLP3476S is faster and more compact than Toshiba's current TLP3475S. It realizes high efficiency optical coupling by improving the optical output of infrared LEDs and optimizing the design of photo detector devices (photodiode arrays). This improves operating speed and pushes turn-on time to a maximum of 0.25ms -- 50% faster. It is also 20% slimmer, due to a smaller, low profile S-VSON4T package that is 1.4mm at maximum. This helps to reduce the size of equipment that requires multiple boards.
TLP3476S is suitable for the pin electronics of semiconductor testers, which use a large number of relays that require a shorter switching time.
(@Ta=25°C)
Part number | TLP3476S | |||
---|---|---|---|---|
Package | Name | S-VSON4T | ||
Size (mm) | 1.45 × 2.0 (typ.), t=1.4 (max) | |||
Absolute maximum ratings | OFF-state output terminal voltage VOFF (V) | 60 | ||
ON-state current ION (A) | 0.4 | |||
ON-state current (pulsed) IONP (A) | 1.2 | |||
Operating temperature Topr (°C) | -40 to 110 | |||
Coupled electrical characteristics | Trigger LED current IFT (mA) | max | 3.0 | |
ON-state resistance RON (Ω) | typ. | 1.1 | ||
max | 1.5 | |||
Electrical characteristics | Output capacitance COFF (pF) | max | 20 | |
Switching characteristics | Turn-on time tON (ms) | @RL=200Ω, VDD=20V, IF=5mA | max | 0.25 |
Turn-off time tOFF (ms) | 0.2 | |||
Isolation characteristics | Isolation voltage BVS (Vrms) | min | 500 | |
Sample Check & Availability | ![]() |
Follow the link below for more on the new product.
Follow the link below for more on Toshiba’s Isolators/Solid State Relays.
Customer Inquiries:
Optoelectronic Device Sales & Marketing Dept.
Tel: +81-44-548-2218
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.