May 18, 2023
Toshiba Electronic Devices & Storage Corporation
KAWASAKI, Japan—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched “SSM14N956L,” a 12V common-drain N-channel MOSFET with a current rating of 20A, for use in battery protection circuits in lithium-ion (Li-ion) battery packs, such as those for mobile devices. Shipments start today.
Li-ion battery packs rely on highly robust protection circuits to reduce heat generation while charging and discharging and to enhance safety. These circuits must feature low power consumption and high-density packaging, requiring MOSFETs that are small and thin and that deliver low On-resistance.
SSM14N956L uses Toshiba’s micro-process, as does the already released SSM10N954L. This ensures both low power loss, due to industry-leading[1] low On-resistance characteristics, and low standby power, realized by industry-leading[1] low gate-source leakage current characteristics. These qualities help to extend battery operating hours. The new product also uses a new small, thin package, TCSPED-302701 (2.74mm × 3.0mm, t = 0.085mm (typ.)).
Toshiba will continue to develop MOSFET products for protection circuits in devices powered by lithium-ion battery packs.
Note:
[1]: Among products with the same ratings. As of May 2023, Toshiba survey.
(Unless otherwise specified, Ta=25°C)
| Part number | SSM14N956L | SSM10N954L[2] | ||
|---|---|---|---|---|
| Configuration | N-channel common-drain | |||
| Absolute maximum ratings |
Source-source voltage VSSS (V) | 12 | ||
| Gate-source voltage VGSS (V) | ±8 | |||
| Source current (DC) IS (A) | 20.0 | 13.5 | ||
| Electrical Characteristics |
Gate-source leakage current IGSS max (μA) |
@VGS=±8V | ±1 | |
| Source-source On-resistance RSS(ON) typ. (mΩ) |
@VGS=4.5V | 1.00 | 2.1 | |
| @VGS=3.8V | 1.10 | 2.2 | ||
| @VGS=3.1V | 1.25 | 2.4 | ||
| @VGS=2.5V | 1.60 | 3.1 | ||
| Packages | Name | TCSPED-302701 | TCSPAC-153001 | |
| Size typ. (mm) | 2.74×3, t=0.085 | 1.49×2.98, t=0.11 | ||
| Sample Check & Availability | ![]() |
![]() |
||
Note:
[2] Already released product.
Follow the link below for more on the new product.
SSM14N956L
Customer Inquiries
Small Signal Device Sales & Marketing Dept.
Tel: +81-44-548-2215
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.