Toshiba Launches 2:1 Multiplexer/1:2 Demultiplexer Switches that Support High-Speed Differential Signal Such as PCIe® 5.0 and USB4®

July 11, 2024

Toshiba Electronic Devices & Storage Corporation

Toshiba Launches 2:1 Multiplexer/1:2 Demultiplexer Switches that Support High-Speed Differential Signal Such as PCIe® 5.0 and USB4®

KAWASAKI, Japan—Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has launched “TDS4A212MX” and “TDS4B212MX,” multiplexer/demultiplexer (Mux/De-Mux) switches for high-speed differential signals such as PCIe® 5.0, USB4® and USB4® Ver.2, for PCs, server equipment, mobile devices and more. The new products can be used as a 2-input 1-output Mux switch and a 1-input 2-output De-Mux switch. Shipments start today.

The new products use Toshiba's proprietary SOI process (TarfSOI™) to achieve very high bandwidths: an industry-leading[1] -3-dB bandwidth (differential) of 27.5GHz (typ.) for TDS4B212MX, and 26.2GHz (typ.) for TDS4A212MX. This allows the new products to be used as a Mux/De-Mux switch for high-speed differential signals such as PCIe® 5.0, USB4® and USB4® Ver.2.

TDS4B212MX and TDS4A212MX have different pin assignments. That of TDS4B212MX is optimized for high-frequency characteristics. TDS4A212MX has a pin assignment that considers circuit board layout.

Note:
[1] As a 2:1 Mux/1:2 De-Mux switch, as of July 11, 2024, Toshiba survey.

Applications

  • PCs, server equipment, mobile devices, wearable devices, etc.
    Supported interfaces: PCIe® 5.0, PCIe® 4.0, PCIe® 3.0, CXL2.0, CXL1.0, USB4® Ver.2, USB4®, USB3.2 Gen2×1, USB3.2 Gen1×1, Thunderbolt™ 4, Thunderbolt™ 3, Thunderbolt™ 2, DisplayPort™ 2.0, DisplayPort™ 1.4, DisplayPort™ 1.3, DisplayPort™ 1.2

Features

  • High -3-dB bandwidth (differential) for high-speed differential signal such as PCIe® 5.0 and USB4®
    TDS4B212MX: -3-dB bandwidth (differential)=27.5GHz (typ.)
    TDS4A212MX: -3-dB bandwidth (differential)=26.2GHz (typ.)
  • Low current consumption: Iope=150μA (max)
  • Small package: XQFN16 (2.4mm×1.6mm (typ.) , t=0.4mm (max))

Main Specifications

Part number

TDS4B212MX

TDS4A212MX

Package

Name

XQFN16

Size (mm)

2.4×1.6 (typ.) , t=0.4 (max)

Operating ranges

(Ta=-40 to 85°C)

Supply voltage VCC (V)

1.6 to 3.6

Signal pins differential voltage (peak to peak) VI/O(Diff) (V)

0 to 1.8

Signal pins common mode voltage VI/O(Com) (V)

0 to 2.0

DC characteristics

(Ta=-40 to 85°C)

Standby current ISTB (μA)

Max

10

Current consumption Iope (μA)

Max

150

High frequency

characteristics

(Ta=25°C)

-3-dB bandwidth (differential)

BW(Diff) (GHz)

Typ.

27.5

26.2

Differential insertion loss

DDIL (dB)

f=5.0GHz

Typ.

-0.8

-0.9

f=8.0GHz

-0.9

-1.0

f=10.0GHz

-0.9

-1.1

f=12.8GHz

-1.2

-1.4

f=16.0GHz

-1.4

-1.9

Differential return loss

DDRL (dB)

f=5.0GHz

Typ.

-17

-15

f=8.0GHz

-15

-14

f=10.0GHz

-20

-17

f=12.8GHz

-17

-17

f=16.0GHz

-16

-18

Differential OFF isolation

DDOIRR (dB)

f=5.0GHz

Typ.

-20

-20

f=8.0GHz

-17

-19

f=10.0GHz

-16

-17

f=12.8GHz

-17

-12

f=16.0GHz

-14

-11

Differential crosstalk

DDXT (dB)

f=5.0GHz

Typ.

-56

-36

f=8.0GHz

-48

-34

f=10.0GHz

-44

-32

f=12.8GHz

-39

-31

f=16.0GHz

-36

-30

Sample Check & Availability

Buy Online Buy Online

Follow the link below for more on Toshiba’s General Purpose Logic ICs.

General Purpose Logic ICs

To check availability of the new products at online distributors, visit:

TDS4A212MX
Buy Online

TDS4B212MX
Buy Online

Customer Inquiries:

  Power & Small Signal Device Sales & Marketing Dept.II

  Tel: +81-44-548-2215

* USB4® is a registered trademark of USB Implementers Forum.
* Thunderbolt™ is a trademark of Intel Corporation or its subsidiaries.
* DisplayPort™ is a trademark or registered trademark of the Video Electronics Standards Association in the United States and other countries.
* PCIe® is a registered trademark of PCI-SIG.
* TarfSOI™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open