February 20, 2025
Toshiba Electronic Devices & Storage Corporation
KAWASAKI, Japan–Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched "TLP3414S” and “TLP3431S," photorelays housed in the S-VSON4T[1] package that feature a faster turn-on time than Toshiba’s current products[2]. The OFF-state output terminal voltage rating and the ON-state current rating of TLP3414S are 40V/250mA and those of TLP3431S are 20V/450mA. Shipments start today.
The new photorelays achieve high efficiency optical coupling with improved optical output from the input side infrared-emitting diodes and optimization of photo detectors (photodiode arrays). This realizes a high speed turn-on time, a maximum of 150μs. The turn-on time of TLP3414S is approximately 50% shorter than that of Toshiba’s current product, TLP3414, and that of the TLP3431S is approximately 62% shorter than Toshiba’s current TLP3431.
In addition, ON-state resistance, which affects signal attenuation when the output is turned on (TLP3414S: maximum 3Ω, TLP3431S: maximum 1.2Ω), and output capacitance, which affects high frequency signal leakage when the output is turned off (both TLP3414S and TLP3431S: typical 6.5pF), are equivalent to those of existing Toshiba products[2], and deliver stable signal transmission.
The new products are suitable for pin electronics[3] applications in semiconductor testers, which measure devices under test (DUT) with high accuracy and at high speed while switching signals.
The package uses the small S-VSON4T package, reducing the mounting area by approximately 20% compared to the VSON4 package[4] of Toshiba’s current product. This contributes to the miniaturization of semiconductor testers and others.
Toshiba will continue to provide products that meet the demands for higher performance and faster speeds in semiconductor testers.
Notes:
[1] S-VSON4T package: 1.45×2.0mm (typ.)
[2] Toshiba’s existing products TLP3414 (ratings 40V/250mA) and TLP3431 (ratings 20V/450mA) in a VSON4 package.
[3] Pin electronics (PE): An interface circuit for supplying power and test signals to the DUT, and for judging output signals from the DUT.
[4] VSON4 package: 1.45×2.45mm (typ.)
(Ta=25°C)
| Part number | TLP3414S | TLP3431S | ||
|---|---|---|---|---|
| Package | Toshiba’s name | S-VSON4T | ||
| Size (mm) | 1.45×2.0 (typ.), t=1.3 (typ.) | |||
| Contact type | 1-Form-A (Normally opened) |
|||
| Absolute maximum ratings |
OFF-state output terminal voltage VOFF (V) | 40 | 20 | |
| ON-state current ION (mA) | 250 | 450 | ||
| ON-state current (pulsed) IONP (mA) | 750 | 1350 | ||
| Operating temperature Topr (°C) | -40 to 110 | |||
| Isolation voltage BVS (Vrms) | AC, 60s, R.H.≤60% |
500 | ||
| Coupled electrical characteristics |
Trigger LED current IFT (mA) | Max | 3 | |
| ON-state resistance RON (Ω) | Typ. | 2 | 0.8 | |
| Max | 3 | 1.2 | ||
| Electrical characteristics |
Output capacitance COFF (pF) | Typ. | 6.5 | |
| Switching characteristics |
Turn-on time tON (μs) | Max | 150[5] | |
| Turn-off time tOFF (μs) | 100[5] | |||
| Sample Check & Availability | ![]() |
![]() |
||
Note
[5] Test condition of TLP3414S: RL=200Ω, VDD=20V, IF=5mA, TLP3431S: RL=200Ω, VDD=10V, IF=5mA
Follow the link below for more on Toshiba’s isolators and solid state relays.
Isolators/Solid State Relays
Customer Inquiries
Optoelectronic Device Sales & Marketing Dept.
Tel: +81-44-548-2218
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.