Toshiba Releases Small Photorelays with 135°C Rating for High-Temperature Equipment Operation

February 25, 2026

Toshiba Electronic Devices & Storage Corporation

Toshiba Releases Small Photorelays with 135°C Rating for High-Temperature Equipment Operation

KAWASAKI, Japan–Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched four voltage-driven photorelays, "TLP3407SRB," "TLP3412SRB," "TLP3412SRHB," and "TLP3412SRLB"  housed in the small S-VSON4T package. The new photorelays deliver a maximum operating temperature rating of 135°C for equipment that operates at high temperatures. Volume shipments start today.

Advances in electrification and autonomous driving now require high-density packaging of electronic components in automotive equipment. This has raised the temperatures at which automotive semiconductors operate, and testing under similar conditions is necessary to evaluate reliability; testers, burn-in equipment, probe cards, and other devices for automotive semiconductors must be able to operate at high temperatures, as must the photorelays used in them.

The maximum operating temperature of Toshiba’s new products have been pushed from the 125°C of current products[1] to 135°C by optimizing the design of built-in elements. In addition, because they are voltage-driven type photorelays with built-in resistors on the input side, no external resistor is required, reducing space requirements on mounting boards. They are also housed in a small package, the S-VSON4T, which is 1.45×2.0mm (typ.).

The combination of these factors makes the new photorelays suitable for application in automotive semiconductor testers, probe cards, and burn-in equipment, where multiple photorelays need to be mounted within a limited board space, and reliable high-temperature operation is required.

Toshiba will continue to offer a lineup of products that support high-temperature operation in equipment.

Note:
[1] TLP3407SRA, TLP3412SRA, TLP3412SRHA and TLP3412SRLA

Applications

  • Semiconductor testers used to evaluate memories, SoC, LSI, etc.
  • Probe cards
  • Burn-in equipment

Features

  • Operating temperature rating: 135°C
  • Small package: S-VSON4T (1.45mm×2.0mm (typ.))

Main Specifications

(Unless otherwise specified, Ta=25°C)

Part number TLP3407SRB TLP3412SRB TLP3412SRHB TLP3412SRLB
Package Name S-VSON4T
Size (mm) 1.45×2.0 (typ.), t=1.4 (max)
Contact 1-Form-A
(Normally opened)
Absolute
maximum
ratings
Operating temperature Topr (°C) -40 to 135
OFF-state output terminal voltage
VOFF (V)
60 60 60 60
ON-state current ION (A) 1 0.4 0.4 0.4
ON-state current (pulsed) IONP (A) 3 1.2 1.2 1.2
Recommended
operating
conditions
Applied input forward
voltage VIN (V)
Typ. 3.3 3.3 5 1.8
Max 6 6 5.5 3.3
Coupled
electrical
characteristics
Limited LED
current
ILIM(LED) (mA)
VIN=5.5V,
Ta=135°C
Max - - 2 -
VIN=3.3V,
Ta=135°C
Max 1 2 - -
VIN=1.8V,
Ta=135°C
Max - - - 10
Operating
voltage VFON
(V)
ION=100mA Max 3 3 3.9 1.6
ON-state resistance RON (Ω) Max 0.3 1.5 1.5 1.5
Electrical
characteristics
Output
capacitance
COFF (pF)
V=0V,
f=1MHz,
t<1s
Max 150 20 20 20
OFF-state
current IOFF
(nA)
VOFF=50V Max 1 1 1 1
Switching
characteristics
Turn-on time
tON (ms)
RL=200Ω,
VDD=20V,
VIN=5.0V
Max - - 1.5 -
RL=200Ω,
VDD=20V,
VIN=3.3V
Max 10 1 - 0.1
RL=200Ω,
VDD=20V,
VIN=1.8V
Max - - - 0.3
Turn-off time
tOFF (ms)
RL=200Ω,
VDD=20V,
VIN=5.0V
Max - - 0.5 -
RL=200Ω,
VDD=20V,
VIN=3.3V
Max 1 0.5 - 0.225
RL=200Ω,
VDD=20V,
VIN=1.8V
Max - - - 0.15
Isolation
characteristics
Isolation
voltage BVS
(Vrms)
AC, 60s Min 500 500 500 500
Sample check & availability Buy Online Buy Online Buy Online Buy Online

Technical Articles
Small photorelay with high-speed switching
Compact photorelays with low voltage drive and high temperature operation rating

Follow the links below for more on the new products.
TLP3407SRB
TLP3412SRB
TLP3412SRHB
TLP3412SRLB

Follow the link below for more on Toshiba’s isolators and solid state relays.
Isolators/Solid State Relays

To check availability of the new products at online distributors, visit:
TLP3407SRB
Buy Online
TLP3412SRB
Buy Online
TLP3412SRHB
Buy Online
TLP3412SRLB
Buy Online

Customer Inquiries:

  Optoelectronic Device Sales & Marketing Dept.

  Tel: +81-44-548-2218

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open