August 6, 2026
Toshiba Electronic Devices & Storage Corporation
KAWASAKI, Japan—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has announced TXZ+™ Family Entry-Class M4V Group, standard microcontrollers[1] featuring an Arm® Cortex®-M4 core with a floating-point unit (FPU), that enhance security and data management in IoT devices and industrial equipment. Engineering samples are available.
The widespread adoption of network connectivity and over-the-air updates in consumer and industrial equipment has improved convenience in respect of remote monitoring, control, maintenance and device updating, while underlining the importance of security measures against unauthorized access and program tampering. There is also growing demand for protection of software assets, management of configuration and log data, and stable system operation throughout the entire product lifecycle—from development through to end-of-life.
Toshiba has addressed these requirements by developing the M4V Group, which enhances security and data management functions while retaining the ease of use and versatility of its current standard microcontrollers. The new products have a multilayered security architecture[2] that combines access control, memory protection, and execution control functions, which improves overall system security against unauthorized access and program tampering.
The microcontrollers are built around an Arm® Cortex®‑M4 core with FPU and operate at frequencies up to 80MHz. They deliver the computational performance and real-time capability required for system control applications and support a wide range of control applications in consumer and industrial equipment.
As on-chip memory, they integrate 128KB of code flash memory, 64KB of data flash memory, and 32KB of RAM. The data flash memory can retain rewritable data such as configuration and log data, securing data management tailored to the operating conditions of the equipment. The products also support a supply voltage range of 2.7V to 5.5V and integrate a high-speed oscillator that is ±1% accurate, which help to reduce external components and improve design flexibility. The microcontrollers are also suitable for consumer and industrial equipment with 5V power supplies.
Essential peripheral functions for system control built into the microcontrollers include a 12-bit analog-to-digital converter (ADC), timers, a universal asynchronous receiver/transmitter (UART), a serial peripheral interface (SPI), an inter-integrated circuit (I²C[3]), and direct memory access (DMA). They also integrate an advanced programmable motor control circuit 2 (A-PMD2[4]) that supports brushless DC motor control, providing flexibility for a wide range of application requirements and system configurations. On top of this, they also incorporate a serial memory interface (SMIF) for connection to external serial flash memory. They support direct access by mapping external memory into the address space and enable high-speed memory access with low CPU load through hardware control. This supports storage of large-volume data, log data, and firmware, contributing to efficient data management in IoT devices and OTA-enabled systems.
Toshiba supports device evaluation and development by providing a development environment in addition to engineering samples. It offers starter kits, sample software, common microcontroller software interface standard (CMSIS[5])-compliant drivers, and support for major integrated development environments (IDEs), enabling smooth progress from initial evaluation to application development.
Toshiba will continue to expand its enablement resources and related documentation to support safe and flexible system design for customers, while further strengthening its lineup of microcontroller products to meet diverse market needs.
Notes:
[1] A standard microcontroller that is not specialized for a specific application, designed to emphasize versatility in supporting power supply conditions and peripheral functions, and suitable for a wide range of system control applications.
[2] A mechanism that provides multilayered protection against unauthorized access and program tampering by combining multiple security functions, such as external access control, memory protection, and execution control.
[3] A serial communications standard for short‑distance, low‑speed communications between ICs.
[4] A circuit that performs PWM output control and drive control for motors.
[5] A software standard for Arm® Cortex®‑M microcontrollers.
| Product group | M4V Group | ||||
|---|---|---|---|---|---|
| Part number | TMPM4V4FWUG | TMPM4V2FWDUG | TMPM4V2FWQG | TMPM4V1FWUG | |
| CPU core | Arm® Cortex®-M4 core with FPU - Memory protection unit (MPU) |
||||
| Maximum operating frequency | 80MHz | ||||
| Internal oscillator |
Oscillation frequency |
10MHz (±1%) | |||
| Internal memory |
Code flash (Program/erase cycles: up to 100,000 times) | 128KB | |||
| Data flash | 64KB | ||||
| RAM | 32KB, with parity | ||||
| I/O port | 51 pins | 35 pins | 31 pins | ||
| External interrupt | 21 factors, 21 pins | 13 factors, 13 pins | 9 factors, 9 pins | ||
| DMA controller (DMAC) | 31 channels | 29 channels | 27 channels | ||
| Timer function |
32-bit timer event counter (T32A) |
5 channels (10 channels if used as 16-bit timer) |
|||
| Communication function |
UART | 6 channels | 5 channels | 4 channels | |
| I2C interface version A (EI2C) |
2 channels | 1 channel | |||
| TSPI | 3 channels | 2 channels | |||
| SMIF | 1 channel | ||||
| Analog function |
12-bit AD converter (ADC) |
14 inputs in 1 unit | 9 inputs in 1 unit | 8 inputs in 1 unit | |
| Motor control circuit |
Advanced programmable motor control circuit 2 (A-PMD2) |
1 channel | |||
| Other | CRC calculation circuit (CRC) |
1 channel (CRC32, CRC16) | |||
| System function |
Watchdog timer (SIWDT) |
1 channel | |||
| Voltage detection circuit (LVD) |
1 channel | ||||
| Oscillation frequency detector (OFD) |
1 channel | ||||
| Security function | Chip Protection (CPRO), Secure Access Memory (SAM), Non-Releasable Flash Protection (NRFP) |
||||
| Debug interface | JTAG/SW TRACE (2bits) |
JTAG/SW | |||
| Operating voltage | 2.7V to 5.5V, single voltage supply | ||||
| Package/Pin | LQFP64 (10mm×10mm, 0.5mm pitch) |
LQFP48 (7mm×7mm, 0.5mm pitch) |
VQFN48 (7mm×7mm, 0.5mm pitch) |
LQFP44 (10mm×10mm, 0.8mm pitch) |
|
Follow the links below for more on the new products.
TMPM4V4FWUG
TMPM4V2FWDUG
TMPM4V2FWQG
TMPM4V1FWUG
Follow the link below for more on the M4V Group.
M4V Group
Follow the link below for more on Toshiba’s Microcontrollers.
Microcontrollers
Customer Inquiries:
MCU & Digital Device Sales & Marketing Dept.
Tel: +81-44-548-2233
* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* TXZ+™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.