※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Under development
TXZ+4E
| Description |
The TMPM4V Group is a standard microcontroller for system control applications, featuring an Arm® Cortex®-M4 core with an FPU and operating at up to 80 MHz. It integrates 128 KB of code flash memory, 64 KB of data flash memory, and 32 KB of RAM. The product lineup includes four package options ranging from 44 to 64 pins. For enhanced security, the TMPM4V Group incorporates Chip Protection (CPRO), Secure Access Memory (SAM), and Non-Releasable Flash Protection (NRFP). These features provide a layered security architecture that combines external access control, memory protection, and execution control, helping improve overall system security against unauthorized access and program tampering. The devices also integrate a wide range of peripherals required for system control, including a 12-bit ADC, timers, UART, SPI, I2C, and DMA. In addition, a Serial Memory Interface (SMIF) enables direct access to external serial flash memory mapped into the address space. Supporting an operating voltage range of 2.7 V to 5.5 V, the TMPM4V Group also features a built-in high-speed oscillator with ±1% accuracy. This eliminates the need for an external oscillator and helps reduce the overall component count. The TMPM4V Group supports a wide range of system control applications in consumer and industrial equipment. [1] A microcontroller designed for a wide variety of system control applications, emphasizing versatile power supply support and peripheral functionality rather than optimization for a specific application. * |
|---|---|
| RoHS Compatible Product(s) (#) | Please contact us. |
| Dry Packed Products | Available |
|
* |
Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere. |
| Toshiba Package Name | P-VQFN48-0707-0.50-006 |
|---|---|
| Package Image |
|
| Pins | 48 |
| Mounting | Surface Mount |
| Package Dimensions | View |
| Land pattern dimensions | View |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
|
*1 |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
*2 |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Property | Value | Unit |
|---|---|---|
| Group Name | M4V | - |
| Architecture | Arm v7M | - |
| Number of bits | 32 | bit |
| ROM size | 128 | Kbyte |
| ROM type | Flash | - |
| Data flash | 64 | Kbyte |
| RAM size | 32 | Kbyte |
| Internal data bus width | 32 | bit |
| Interrupt function | 62 | - |
| Number of External interrupt pins | 13 | pins |
| Number of IN ports | 0 | port |
| Number of OUT ports | 1 | port |
| Number of I/O ports | 34 | port |
| DMA controllers | 29 | ch |
| DMA controllers units | 1 | units |
| UART | 5 | ch |
| I2C | 2 | ch |
| TSPI | 2 | ch |
| Serial Memory Interface | 1 | ch |
| Security & Encryption | NRFP , SAM | - |
| vector engine | Not Available | - |
| 3-phase PWM output | 1 | ch |
| A/D converters(12bit) | 9 | ch |
| Number of A/D converter(12bit) units | 1 | units |
| 32bit timer/counter(32bit mode) | 5 | ch |
| 32bit timer/counter(16bit mode) | 10 | ch |
| watchdog timer | Available | - |
| Power-on reset circuit | Available | - |
| Voltage detecting circuit | Available | - |
| Oscillation frequency detector | Available | - |
| Standby function | IDLE / STOP1 / STOP2 | - |
| On-chip debug function | Available | - |
| CRC Calculation circuit | Y | - |
| RAM PARITY | Available | - |
| Internal High speed Oscillator(IHOSC) | Available | - |
| Storage temperature | -55 to 125 | ℃ |
| Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
|---|---|---|---|
| 2.7 to 5.5 | 1 to 80 | -40 to 105 |
Contact us
Contact usFrequently Asked Questions
FAQs