Toshiba's MQ01ABU-W series of self-encrypting 5400 rpm HDDs (SED) deliver up to 500 GB of data storage capacity in an ultra-compact 2.5-inch 7 mm form factor. The MQ01ABU-W leverages Toshiba's Wipe security feature which automatically erases data when the HDD is accessed by an unregistered system. Unlike software-based encryption which relies on the system CPU for encryption processing, the MQ01ABU-W series leverages its onboard crypto-processor to encrypt at full interface speed without impacting system level performance.
MQ01ABU***W | 512 emulation ( 512e ) / Wipe technology |
---|
MQ01ABU050W | MQ01ABU032W | |
---|---|---|
Form Factor | 2.5-inch | |
Interface | SATA 6 Gbit/s | |
Formatted Capacity | 500 GB | 320 GB |
Buffer Size | 8 MiB | |
Rotation Speed | 5,400 rpm | |
Internal Transfer Speed | 638.9 ~ 1288.6 Mbit/s Typ. | |
MTTF | 600,000 hours | |
Power Consumption ( Low Power Idle ) | 0.55 W Typ. | |
Weight | 92 g Max. |
If you have any questions, click one of these links: