Toshiba's MQ01ABU-W series of self-encrypting 5400 rpm HDDs (SED) deliver up to 500 GB of data storage capacity in an ultra-compact 2.5-inch 7 mm form factor. The MQ01ABU-W leverages Toshiba's Wipe security feature which automatically erases data when the HDD is accessed by an unregistered system. Unlike software-based encryption which relies on the system CPU for encryption processing, the MQ01ABU-W series leverages its onboard crypto-processor to encrypt at full interface speed without impacting system level performance.
| Form Factor | 2.5-inch | |
|---|---|---|
| Interface | SATA 6 Gbit/s | |
| Format | 512e | |
| Buffer Size | 8 MiB | |
| Rotation Speed | 5400 rpm | |
| Internal Transfer Speed ( Typ. )  | 
638.9 ~ 1288.6 Mbit/s | |
| MTTF | 600 000 h | |
| Power Consumption ( Low Power Idle ) ( Typ. )  | 
0.55 W | |
| Weight ( Max. ) | 92 g | |
            
        
    | Capacity | Model Number | 
|---|---|
| 500 GB | MQ01ABU050W | 
| 320 GB | MQ01ABU032W |