Contact us

A new window will open A new window will open

Client HDD

Mobile Thin HDD

MQ01ACF050 / MQ01ACF032

Toshiba's MQ01ACF Mobile Thin series of 7,278 rpm HDDs deliver up to 500 GB of data storage capacity in a ultra-compact 2.5-inch 7.0 mm height form factor. It is suitable for applications requiring performance and reliability. The MQ01ACF leverages shock sensors to protect the drive from excessive shock and maximize data integrity. In addition, its quiet operation makes it an excellent storage solution for laptops and ultra-thin notebooks and other mobile and power-sensitive applications where performance and reliability are critical.

Key Features
  • Up to 500 GB of Storage Capacity
  • 2.5-inch 7 mm Slim Form Factor
  • 7,278 rpm
  • SATA up to 6.0 Gbit/s
  • Advanced Format (AF) 512e
  • MTTF of 600,000 hours
  • Low Power Consumption Versus 3.5-inch HDDs (DT01ACA series)
  • Quiet Operation Versus 3.5-inch HDDs (DT01ACA series)
  • RoHS Compatible, Halogen-Free and Antimony-Free
  • Improved Performance with Native Command Queue (NCQ)
  • Optimize HDD Health with SMART
  • Laptops
  • Ultrathin Notebooks


MQ01ACF*** 512 emulation ( 512e )
MQ01ACF050 MQ01ACF032
Form Factor 2.5-inch
Interface SATA 6 Gbit/s
Formatted Capacity 500 GB 320 GB
Buffer Size 16 MiB
Rotation Speed 7,278 rpm
Internal Transfer Speed 871 ~ 1850 Mbit/s Typ.
MTTF 600,000 hours
Power Consumption ( Low Power Idle ) 0.8 W Typ.
Weight 92 g Max.
  • Product image may represent a design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • MTTF (Mean Time to Failure) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation.  Actual operating life of the product may be different from the MTTF.
  • Toshiba Storage & Electronic Devices Solutions Company defines "RoHS-Compatible" products as products that either (i) contain no more than a maximum concentration value of 0.1% by weight in Homogeneous Materials for lead, mercury, hexavalent chromium, polybrominated biphenyls (PBBs) and polybrominated diphenyl ethers (PBDEs) and of 0.01% by weight in Homogeneous Materials for cadmium; or (ii) fall within any of the application exemptions set forth in the Annex to the RoHS Directive (Directive 2011/65/EC of the European Parliament and of the Council of 2011 on the restriction of the use of certain hazardous substances in electrical and electronic equipment). "Homogeneous Material" means a material of uniform composition that cannot be mechanically disjointed (meaning separated, in principle, by mechanical actions such as unscrewing, cutting, crushing, grinding and/or abrasive processes) into different materials. Examples of "Homogeneous Materials" would be individual types of plastics, ceramics, glass, metals, alloys, paper, board, resins and coatings.
  • Toshiba Storage & Electronic Devices Solutions Company defines halogen-free and antimony-free SSD and HDD products as those meeting all of the following requirements: (a) containing bromine (Br) and chlorine (Cl) at no more than 900 parts per million (ppm) by weight for each element, and containing bromine and chlorine in an aggregate amount not exceeding 1500 ppm by weight; and (b) containing no more than 1000 ppm antimony (Sb) by weight. For the avoidance of doubt, Halogen-Free/Antimony-Free SSD or HDD products may not be entirely free of bromine, chlorine, or antimony, and may contain other element of the halogen family.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "2.5-inch" and "3.5-inch" mean the form factor of HDDs or SSDs. They do not indicate drive's physical size.


If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.