MQ01ACF Series

Toshiba's MQ01ACF Mobile Thin series of 7,278 rpm HDDs deliver up to 500 GB of data storage capacity in a ultra-compact 2.5-inch 7.0 mm height form factor. It is suitable for applications requiring performance and reliability. The MQ01ACF leverages shock sensors to protect the drive from excessive shock and maximize data integrity. In addition, its quiet operation makes it an excellent storage solution for laptops and ultra-thin notebooks and other mobile and power-sensitive applications where performance and reliability are critical.

Product Specification

Form Factor 2.5-inch
Interface SATA 6 Gbit/s
Format 512e
Buffer Size 16 MiB
Rotation Speed 7278 rpm
Internal Transfer Speed
( Typ. )
871 ~ 1850 Mbit/s
MTTF 600 000 h
Power Consumption
( Low Power Idle ) ( Typ. )
0.8 W
Weight ( Max. ) 92 g
MQ01ACF*** Series

Key Features

  • Up to 500 GB of Storage Capacity
  • 2.5-inch 7 mm Slim Form Factor
  • 7,278 rpm
  • SATA up to 6.0 Gbit/s
  • Advanced Format (AF) 512e
  • MTTF of 600,000 hours
  • Low Power Consumption Versus 3.5-inch HDDs (DT01ACA series)
  • Quiet Operation Versus 3.5-inch HDDs (DT01ACA series)
  • RoHS Compatible, Halogen-Free and Antimony-Free
  • Improved Performance with Native Command Queue (NCQ)
  • Optimize HDD Health with SMART

Applications

  • Laptops
  • Ultrathin Notebooks

Lineup

Capacity Model Number
500 GB MQ01ACF050
320 GB MQ01ACF032
  • Product image may represent a design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • MTTF (Mean Time to Failure) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation.  Actual operating life of the product may be different from the MTTF.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "2.5-inch" and "3.5-inch" mean the form factor of HDDs or SSDs. They do not indicate drive's physical size.

Documents

Contacts

Contact us

Contact us

Frequently Asked Questions

FAQs

Purchase

Where to Buy

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
A new window will open