MQ01ABD Series

Toshiba's MQ01ABD series of 2.5-inch 5,400 rpm HDDs deliver up to 1 TB of data storage capacity in a compact 2.5-inch 9.5 mm form factor. It is suitable for applications requiring power-efficiency and reliability. Leveraging Toshiba's silent seek technology, the MQ01ABD series' quiet operation makes it a suitable storage solution for laptops, All-in-One systems and applications where performance, reliability and power efficiency are critical.

Product Specification

Form Factor 2.5-inch
Interface SATA 6 Gbit/s
Format 512e
Buffer Size 8 MiB
Rotation Speed 5400 rpm
Internal Transfer Speed
( Typ. )
638.9 ~ 1288.6 Mbit/s
MTTF 600 000 h
Power Consumption
( Low Power Idle ) ( Typ. )
0.55 W
MQ01ABD*** Series

Key Features

  • Up to 1 TB of Storage Capacity
  • 2.5-inch 9.5 mm Height Form Factor
  • SATA up to 6.0 Gbit/s with SATA Power Save
  • Advanced Format (AF) 512e
  • MTTF of 600,000 hours
  • Low Power Consumption Versus 3.5-inch HDDs  (DT01ACA series)
  • SATA Power Save
  • Quiet Operation Versus 3.5-inch HDDs  (DT01ACA series)
  • RoHS compatible, Halogen Free, Antimony Free
  • Improved Performance with Native Command Queue (NCQ)
  • Optimize HDD Health with SMART

Applications

  • For General-Purpose Notebook PCs
  • For TV and Recorder
  • Gaming Consoles
  • External Storage

Lineup

Capacity Weight ( Max ) Model Number
1 TB 117 g MQ01ABD100
500 GB 107 g MQ01ABD050
320 GB 107 g MQ01ABD032
  • Product image may represent a design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • MTTF (Mean Time to Failure) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation.  Actual operating life of the product may be different from the MTTF.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "2.5-inch" and "3.5-inch" mean the form factor of HDDs or SSDs. They do not indicate drive's physical size.

Documents

Contacts

Contact us

Contact us

Frequently Asked Questions

FAQs

Purchase

Where to Buy

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
A new window will open