S300 Pro

Toshiba S300 Pro Surveillance Hard Drive is designed and tested for 24/7 reliable surveillance, built for speed, capacity, and longer content retention. Capture and analyse every frame from up to 64 video cameras in high resolution with the S300 Pro. Space is important to continually capture a history of video evidence over a period of time. With up to 10 TB you get the capacity to record and play back the events in real-time in high resolution and with object identification and face recognition.

Applications

  • Surveillance Digital Video Recorders (sDVR)
  • Surveillance Network Video Recorders (sNVR) 
  • Hybrid sDVR (analog and IP) 
  • RAID Storage Arrays for Surveillance

Capacity

10 TB, 8 TB, 6 TB, 4 TB

S300 Pro

Key Features

Built to Last

Built to Last

Mitigate Rotational Vibration with built-in RV sensors. Designed to work in a wide temperature range.

Massive Capacity

Massive Capacity

Capture and retain surveillance-critical frame.

Robust Performance

Robust Performance

Workload rate of 300 TB/year. MTTF/MTBF 1.2 million hours. 7200 rpm speed.

Compare S300 Series

  S300 AI S300 Pro S300
Suitable for AI-powered
Surveillance System
High-class
Surveillance System
Surveillance System
Recording Technology CMR CMR SMR
AI Stream 32 - -
Number of Camera Up to 64 Up to 64 Up to 64
Drive Bays Supported Up to 24 Up to 24 Up to 8
Workload 550 TB/year 300 TB/year 180 TB/year
MTTF / MTBF Up to 2 500 000 million 1 200 000 hours 1 000 000 hours

Documents

  • Product image may represent a design model.
  • Definition of capacity: One terabyte (TB) = one trillion bytes, but storage capacity actually available may vary depending on operating environment and formatting. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and/or pre-installed software applications, or media content. Actual formatted capacity may vary.
  • MTTF/MTBF (Mean Time to Failure/Mean Time Between Failures) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation. Actual operating life of the product may be different from the MTTF/MTBF.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "3.5-inch" mean the form factor of HDDs. They do not indicate drive's physical size.
  • Workload is a measure of the data throughput of the year, and it is defined as the amount of data written, read or verified by commands from the host system.
  • Operation of the drive when it has a high surface temperature will shorten its useful life. The recommended operating condition is with a surface temperature of less than 60 °C.
  • Number of surveillance cameras support capability is defined by performance simulation with High Definition cameras at 10Mbit/s rate. Actual results may vary based on various factors, including the types of cameras installed, the system’s hardware and software capabilities, and the video compression technology used, as well as system variables such as resolution, frames per second, and other settings.

Contacts

Contact us

Contact us

Frequently Asked Questions

FAQs

Purchase

Where to Buy

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
A new window will open