The MG10 Series features Toshiba’s fourth-generation, 10-disk Helium-sealed design to advance Conventional Magnetic Recording (CMR) density to 2TB per disk, achieving a total capacity up to 20TB.The industry-standard 3.5-inch form-factor provides 7200rpm performance, and integrates easily into cloud-scale storage infrastructure, business-critical servers and storage, and File and Object storage solutions.
The massive 20TB CMR capacity is delivered using Toshiba’s innovative Flux Control Microwave Assisted Magnetic Recording (FC-MAMR™) technology. These advances help the MG10 Series to achieve optimum storage capacity and application compatibility, with unsurpassed data reliability. Available with a SATA 6.0Gbit/s interface, the MG10 Series models integrate easily into standard 3.5-inch drive bays to help reduce the footprint and operational burden of cloud-scale storage infrastructure, File and Object storage systems, and business critical servers and storage systems.
| Form Factor | 3.5-inch | ||
|---|---|---|---|
| Buffer Size | 512 MiB | ||
| Rotation Speed | 7200 rpm | ||
| Maximum Data Transper Speed (Sustained)(Typ.) |
268MiB/s | ||
| Power Consumption (Idle-A) |
SATA | 20TB | 4.38W |
| 18TB | 4.18W | ||
| MTTF/MTBF(AFR) | 2 500 000 h(0.35%) | ||
| Weight (Max) | 20TB | 720g | |
| 18TB | |||
| Capacity | Interface | Format | Type | Model Number |
|---|---|---|---|---|
| 20TB | SATA-3.3 | 4Kn | Standard | MG10ACA20TA |
| 20TB | SATA-3.3 | 512e | Standard | MG10ACA20TE |
| 20TB | SATA-3.3 | 4Kn | SIE | MG10ACA20TAY |
| 20TB | SATA-3.3 | 512e | SIE | MG10ACA20TEY |
| 20TB | SATA-3.3 | 4Kn | SED | MG10ACP20TA |
| 20TB | SATA-3.3 | 512e | SED | MG10ACP20TE |
| 20TB | SAS-3.0 | 4Kn | Standard | MG10SCA20TA |
| 20TB | SAS-3.0 | 512e | Standard | MG10SCA20TE |
| 20TB | SAS-3.0 | 4Kn | SIE | MG10SCA20TAY |
| 20TB | SAS-3.0 | 512e | SIE | MG10SCA20TEY |
| 20TB | SAS-3.0 | 4Kn | SED | MG10SCP20TA |
| 20TB | SAS-3.0 | 512e | SED | MG10SCP20TE |
| 18TB | SATA-3.3 | 4Kn | Standard | MG10ACA18TA |
| 18TB | SATA-3.3 | 512e | Standard | MG10ACA18TE |
| 18TB | SATA-3.3 | 4Kn | SIE | MG10ACA18TAY |
| 18TB | SATA-3.3 | 512e | SIE | MG10ACA18TEY |
| 18TB | SATA-3.3 | 4Kn | SED | MG10ACP18TA |
| 18TB | SATA-3.3 | 512e | SED | MG10ACP18TE |
| 18TB | SAS-3.0 | 4Kn | Standard | MG10SCA18TA |
| 18TB | SAS-3.0 | 512e | Standard | MG10SCA18TE |
| 18TB | SAS-3.0 | 4Kn | SIE | MG10SCA18TAY |
| 18TB | SAS-3.0 | 512e | SIE | MG10SCA18TEY |
| 18TB | SAS-3.0 | 4Kn | SED | MG10SCP18TA |
| 18TB | SAS-3.0 | 512e | SED | MG10SCP18TE |