require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
18th January 2018
Diode combines up to 30kV protection with small footprint
Toshiba Electronics Europe has introduced a new bi-directional electrostatic discharge (ESD) protection diode DF2B7ASL which is mainly targeting interface protection in applications with minimum footprint requirement such as portable equipment.
As the DF2B7ASL features a snapback characteristic, it can provide low clamping voltages, which together with the low dynamic resistance of the diode ensures superior protective performance to safeguard semiconductors ICs against static electricity. Housed in ultra-compact packaging, the device is designed for applications requiring small footprints – including interfaces in smart phones, wearables and other battery powered equipment.
While featuring low dynamic resistance of just 0.2Ω and a low clamping voltage (VC) of 11V at 5V signal lines (VRWM ≤ 5.5V), the DF2B7ASL still offers an electrostatic discharge voltage rating of +/-30kV in accordance with IEC61000-4-2 (contact discharge).
Taking the need for small footprints into consideration, the new Toshiba diodes are supplied in a SOD-962 (SL2) package with a board mounting footprint of only 0.32mm x 0.62mm.
High Resolution Image (jpg)