require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
26th November 2020
Toshiba Electronics Europe GmbH (“Toshiba”) today announced the TCR3RM series of low noise ultra-compact low dropout (LDO) voltage regulators. Constructed in a plastic DFN4C package measuring 1.00 mm x 1.00 mm x 0.38 mm, the TCR3RM series comprises 32 product variants with fixed single output voltages in the range 0.9 VDC to 4.5 VDC.
The regulators are suitable for use in a wide variety of portable and wearable devices, such as sensors, RF devices and IoT applications or any applications where the available board space is at a premium and high-density mounting is required.
The TCR3RM series features a high ripple rejection ratio characteristic of, typically, 100 dB at 1 kHz measured with a 2.8 V output. Unlike other LDO regulators where the ripple rejection ratio usually drops 20 dB every 10-fold increase in frequency, the TCR3RM falls significantly less. The rejection ratio at 1 MHz and a 2.8 V output is 68 dB. Electrical noise is an increasing challenge for many designs, particularly DC/DC converters where higher switching frequencies are used to improve conversion efficiency. The ripple rejection attributes of the TCR3RM series coupled with its low noise credentials, typically 5 µVrms at 10 Hz ≤ f ≤ 100 kHz, contribute to a high degree of power supply line stability and voltage accuracy.
With a maximum output current of 300 mA, the TCR3RM series employs a bandgap circuit, a low pass filter, and a low-noise, high speed operational amplifier to provide the regulator with excellent ripple rejection and output noise specifications.
The dropout voltage is typically 130 mV at 2.8 V / 300 mA output. Across the series the input voltage range is from 1.8 V to 5.5 V. The regulator includes overcurrent protection, auto discharge, and thermal shutdown safety features.