require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
24th January 2022
Toshiba Electronics Europe GmbH (“Toshiba”) has launched a new normally open (NO) 1-Form-A photorelay that is intended for use in a multitude of battery- and hybrid-electric vehicle applications including within the battery management system (BMS), ground fault detection and identifying faults with mechanical relays.
The new TLX9160T is Toshiba’s first device with a high output withstand voltage (VOFF) of at least 1500V. The device is capable of operating from a supply voltage (VDD) of up to 1000V, ensuring that it is compatible with the vast majority of traction batteries.
Housed in a modified SO16L-T package that is made from a resin material in IEC60664-1 material group I, which has a Comparative Tracking Index (CTI) exceeding 600, the TLX9160T has four fewer pins (pins 11 to 14 are removed from the standard SO16L package). The product features a creepage distance of at least 5mm at its detector, ensuring that it is compatible with supply voltages up to 1000V – as defined by IEC60664-1. The isolation voltage (BVS) is 5000Vrms (min.) and creepage and clearance distances are 8mm.
The maximum forward current (IF) is 30mA while the On-state current (ION) is 50mA with an Off-state current (IOFF) of just 100nA. Suitable for the rugged automotive environment, the device is fully AEC-Q101 qualified with an operating temperature (Topr) from -40°C to +125°C.
Shipments of the new device are starting today.