Power MOSFET (N-ch 500V<VDSS≤700V)
Application Scope | Switching Voltage Regulators |
---|---|
Polarity | N-ch |
Generation | DTMOSⅣ |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
This product is under full production, but the following new product(s) are also recommended for new designs.
Part Number | Compatible level | Notes |
---|---|---|
TK190E65Z | Different package and similar characteristics | Almost same ON resistance |
Toshiba Package Name | TO-247 |
---|---|
Package Image | |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
15.94×20.95×5.02 |
Package Dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 600 | V |
Gate-Source voltage | VGSS | +/-30 | V |
Drain current | ID | 15.8 | A |
Power Dissipation | PD | 130 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 3.7 | V |
Gate threshold voltage (Min) | Vth | - | 2.7 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 190 | mΩ |
Input capacitance (Typ.) | Ciss | - | 1350 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 38 | nC |
Reverse recovery time (Typ.) | trr | - | 280 | ns |
Reverse recovery charge (Typ.) | Qrr | - | 2900 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs