RoHS Compatible Product(s) (#) | Available |
---|
NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.
Toshiba Package Name | P-VFBGA142-0707-0.50-001 |
---|---|
Pins | 142 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
Group Name | M340 | - |
Number of bits | 32 | bit |
ROM size | 256 | Kbyte |
ROM type | Flash | - |
RAM size | 36 | Kbyte |
DMA controllers | 4 | ch |
internal data bus width | 32 | bit |
I/O Port | 63 | port |
Full UART | 1 | ch |
UART/SIO | 3 | ch |
I2C | 1 | ch |
Timer/counter(16bit) | 10 | ch |
high-resolution 16-bit timer/PPG output | 8 | ch |
Op amp | 6 | ch |
comparator | 2 | ch |
Motor Driver | 7.5 | ch |
2-phase pulse counter(PHC) | 2 | ch |
A/D converters(12bit) | 12 | ch |
Number of A/D converter(12bit) units | 2 | units |
16-Bit Delta-Sigma A/D Converter | 4 | ch |
D/A converters(10bit) | 2 | ch |
watchdog timer | Available | - |
On-chip debug function | Available | - |
trace func | Available | - |
Clock gear function | Available | - |
Interrupt controllers | 8 | pins |
Multiply and accumulation unit | Available | - |
Servo/Sequence Controller(ch) | 1 | ch |
Sync. Serial Interface | 1 | ch |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
2.7 to 3.6 | 1 to 40 | -40 to 85 | 0.025 |
Contact us
Contact usFrequently Asked Questions
FAQs