Toshiba Starts Sample Shipments of Automotive DC Motor Driver IC with LIN Slave Function

January 31, 2019

Toshiba Electronic Devices & Storage Corporation

Automotive DC Motor Driver IC with LIN Slave Function

TOKYO—Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has started sample shipments of “TB9058FNG,” an automotive DC motor driver IC with a LIN (Local Interconnect Network) slave function that can communicate with a LIN 2.0 master IC for in-vehicle networks. The new IC is suitable for the diverse applications that use the LIN BUS with 0.3A output current, including heating, ventilation and air conditioning (HVAC) damper control drivers. Mass production will start in December 2019.

The new IC receives the position data of the motor rotation target by an external LIN BUS, and drives the motor to the rotation target.

No software development is required, as the IC has the hardware logic of a H-bridge motor driver and LIN communication function with enhanced checksum[1]. It can detect over voltage, over current and over temperature thereby prevent abnormal operating conditions.

The new IC has an operating temperature range of -40 to 125℃, required for automotive applications, and will be AEC-Q100 qualified.

Main Features

Simple control by full hardware logic

No need to develop software. Motor control by LIN communication.

Industry’s lowest level[2] on-resistance and power consumption for automotive HVAC damper control driver
  • On-resistance (High+Low): 2.2Ω (typ.),
  • Power consumption: under 10μA (sleep mode)
Up to 16 slave nodes can be connected on one BUS.

16 node IDs can be set by switching pins.

Several abnormality detection functions with flag output.

Detects over voltage, over current and over temperature.

Main application

  • Automotive HVAC damper control driver

Main Specifications

Part number

Communication Method

LIN1.3+Enhanced checksum

Communication Speed

19,200 / 9,600 / 4,800 / 2,400 bps (by switching pins)

Motor Driver

DC motor driver (H-bridge) 1ch

On-resistance

(High+Low) 2.2Ω (typ.) @ 25℃

Output current

0.3A
Power consumption under 10μA (sleep mode)
Abnormality detection over voltage, over current, over temperature detections
Operating voltage 7V to 18V (Absolute maximum rating: 40V)
Operating temperature -40 to 125℃
Package SSOP24-P-300-0.65A
7.8mmx7.6mm
Reliability AEC-Q100 qualified
Mass production December 2019

Notes:

[1] Enhanced checksum: Checksum type of LIN 2.0 or later

[2] As of January 31, 2019. Toshiba survey.

For more information about this new product, please visit:

Customer Inquiries:

System LSI Marketing Dept.III
Tel: +81-44-548-2190

Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

開啟新視窗