MG08-D Series

The Enterprise Capacity 7200rpm HDD models offer up to 8TB(SATA/SAS), a choice of interface (SATA - MG08ADA Series, and SAS - MG08SDA Series), as well as a choice of 512 Native(512n) sector or 512 emulation(512e) sector technologies. All models utilize a power-efficient mechanical design incorporating the latest advancements in HDD technology. MG08-D Series models are designed to provide plug-and-play robustness using the industry standard 3.5-inch form factor. Model options supporting Sanitize Instant Erase (SIE) and Self-Encrypting Drive(SED) are also available.

Product Specification

Form Factor

3.5-inch

Buffer Size

256MiB

Rotation Speed

7200rpm

Data Transfer Speed
 ( Sustained ) ( Typ. )

8TB

4Kn/512e

248MiB/s

6TB

4Kn/512e

239MiB/s

4TB 4Kn/512e 243MiB/s
512n 222MiB/s

Power Consumption
 ( Idle - A ) ( Typ. )

SATA

8TB

5.61W

6TB 4.90W
4TB 4.07W

SAS

8TB 5.61W
6TB 4.90W
4TB

4.50W

MTTF/MTBF(AFR)

2 000 000h (0.44%)

Weight ( Max ) 8TB

720g

6TB 700g
4TB 693g
MG08-D Series

Key Features

  • Industry Standard 3.5-inch 26.1mm Height Form Factor
  • Up to 8TB(SATA or SAS)
  • 7200rpm Performance
  • Choice of SATA 6Gbit/s or Dual-Port SAS 12Gbit/s Interface
  • 550 Total TB Transferred per Year Workload Rating
  • Choice of 512n or 512e (Advanced Format) Sector Technology
  • Sanitize Instant Erase (SIE) and Self-Encrypting Drive (SED) Option Models Available

Applications

  • Engineered for Mid-line / Nearline Business Critical Workloads
  • Tier 2 Business-Critical Servers and Storage Systems
  • Servers Supporting Workloads that Benefit from Higher Capacity per Spindle
  • Capacity-Optimized Data Center Storage Systems
  • IT infrastructure designed around Enterprise Capacity HDD performance
  • Applications and hypervisors that require legacy 512 Native Sector Technology
Engineered for Mid-line / Nearline Business Critical Workloads
Tier 2 Business-Critical Servers and Storage Systems
Servers Supporting Workloads that Benefit from Higher Capacity per Spindle
Capacity-Optimized Data Center Storage Systems
IT infrastructure designed around Enterprise Capacity HDD performance
Applications and hypervisors that require legacy 512 Native Sector Technology

Lineup

Capacity Interface Format Type Model Number
8 TB SATA-3.3 4Kn Standard MG08ADA800A
8 TB SATA-3.3 512e Standard MG08ADA800E
8 TB SATA-3.3 4Kn SIE MG08ADA800AY
8 TB SATA-3.3 512e SIE MG08ADA800EY
8 TB SATA-3.3 4Kn SED MG08ADP800A
8 TB SATA-3.3 512e SED MG08ADP800E
8 TB SAS-3.0 4Kn Standard MG08SDA800A
8 TB SAS-3.0 512e Standard MG08SDA800E
8 TB SAS-3.0 4Kn SIE MG08SDA800AY
8 TB SAS-3.0 512e SIE MG08SDA800EY
8 TB SAS-3.0 4Kn SED MG08SDP800A
8 TB SAS-3.0 512e SED MG08SDP800E
6 TB SATA-3.3 4Kn Standard MG08ADA600A
6 TB SATA-3.3 512e Standard MG08ADA600E
6 TB SATA-3.3 4Kn SIE MG08ADA600AY
6 TB SATA-3.3 512e SIE MG08ADA600EY
6 TB SATA-3.3 4Kn SED MG08ADP600A
6 TB SATA-3.3 512e SED MG08ADP600E
6 TB SAS-3.0 4Kn Standard MG08SDA600A
6 TB SAS-3.0 512e Standard MG08SDA600E
6 TB SAS-3.0 4Kn SIE MG08SDA600AY
6 TB SAS-3.0 512e SIE MG08SDA600EY
6 TB SAS-3.0 4Kn SED MG08SDP600A
6 TB SAS-3.0 512e SED MG08SDP600E
4 TB SATA-3.3 4Kn Standard MG08ADA400A
4 TB SATA-3.3 512e Standard MG08ADA400E
4 TB SATA-3.3 512n Standard MG08ADA400N
4 TB SATA-3.3 4Kn SIE MG08ADA400AY
4 TB SATA-3.3 512e SIE MG08ADA400EY
4 TB SATA-3.3 512n SIE MG08ADA400NY
4 TB SATA-3.3 4Kn SED MG08ADP400A
4 TB SATA-3.3 512e SED MG08ADP400E
4 TB SATA-3.3 512n SED MG08ADP400N
4 TB SAS-3.0 4Kn Standard MG08SDA400A
4 TB SAS-3.0 512e Standard MG08SDA400E
4 TB SAS-3.0 512n Standard MG08SDA400N
4 TB SAS-3.0 4Kn SIE MG08SDA400AY
4 TB SAS-3.0 512e SIE MG08SDA400EY
4 TB SAS-3.0 512n SIE MG08SDA400NY
4 TB SAS-3.0 4Kn SED MG08SDP400A
4 TB SAS-3.0 512e SED MG08SDP400E
4 TB SAS-3.0 512n SED MG08SDP400N
  • Product image may represent a design model.
  • Definition of capacity: One terabyte (TB) = one trillion bytes, but storage capacity actually available may vary depending on operating environment and formatting.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A mebibyte (MiB) means 1048576 bytes.
  • MTTF/MTBF (Mean Time to Failure/Mean Time Between Failures) of the HDDs during its life time is two million hours and AFR(Annualized Failure Rate) is 0.44%. This assumes 8760 h/year power on hours (24 hours per one day, 7 days per one week), up to 550TB/year total data transfers, and average HDA surface temperature:40°C or less.  Use at case HDA surface temperature above 40°C may degrade product reliability and reduce warranty period.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • SIE: Sanitize Instant Erase. SIE is a function to invalidate the data recorded on the magnetic disks at a blink.
  • SED supports TCG Enterprise SSCs.
  • The HDDs which have any security function may not be available in the countries where the use of such HDDs is prohibited or limited due to export control and local regulations.
  • "3.5-inch" mean the form factor of HDDs. They do not indicate drive's physical size.
  • Workload is a measure of the data throughput of the year, and it is defined as the amount of data written, read or verified by commands from the host system.

Documents

Name Date

Contacts

Contact us

Contact us

Frequently Asked Questions

FAQs

Purchase

Where to Buy

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
A new window will open