HN4B102J

Power transistor for high-speed switching applications

Description

Application Scope MOS gate drivers
Features Low Satulation Voltage
Polarity NPN + PNP
Internal Connection Common emitter
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-25 (SMV)
Package Image SMV
JEITA SC-74A
Package Code SOT-25
Pins 5
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×1.1
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current (Q1) IC 2 A
Collector Current (Q2) IC -1.8 A
Collector Current (Q1) ICP 8 A
Collector Current (Q2) ICP -8 A
Collector power dissipation (Q1/Q2) (mounted on FR4 board (Cu 645mm**2, glass-epoxy t=1.6mm)) PC 1.1 W
Collector-Base Voltage (Q1) VCBO 60 V
Collector-Base Voltage (Q2) VCBO -30 V
Collector-emitter voltage (Q1) VCEO 30 V
Collector-emitter voltage (Q2) VCEO -30 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Q1) (Max) hFE IC=-0.2A
VCE=-2V
500 -
DC Current Gain hFE (Q1) (Min) hFE IC=-0.2A
VCE=-2V
200 -
DC Current Gain hFE (Q2) (Max) hFE IC=0.2A
VCE=2V
500 -
DC Current Gain hFE (Q2) (Min) hFE IC=0.2A
VCE=2V
200 -
Collector Emitter Saturation Voltage (Q1) (Max) VCE(sat) IB=-20mA
IC=-0.6A
-0.2 V
Collector Emitter Saturation Voltage (Q2) (Max) VCE(sat) IB=20mA
IC=0.6A
0.14 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

Sep,2024

Sep,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS
HN4B102J(TE85L,F) 3000 Yes

Applications

IH Rice Cooker
Such as high breakdown voltage, low power consumption and miniaturization are important in designing IH rice cooker. Toshiba provides information on a wide range of semiconductor products suitable for IH coil driving units, motor driving units, heater control unit, etc., along with circuit configuration examples.
IoT Sensor
Such as low power consumption and miniaturization are important in designing IoT sensor. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, sensor signal input units, control unit, display unit, etc., along with circuit configuration examples.
Microwave Oven
Such as low noise, low power consumption and miniaturization are important in designing microwave oven. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, magnetron driving circuit units, sensor signal input units, etc., along with circuit configuration examples.
Thermostat
Such as low power consumption and miniaturization are important in designing thermostat. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, isolation units, sensor signal input units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open