東芝推出適用於工廠自動化及工業應用小封裝大電流光繼電器

February 17, 2020

Toshiba Electronic Devices & Storage Corporation

2.54SOP6

東芝電子元件及儲存裝置株式會社(東芝)推出“TLP3106A”、“TLP3107A”和“TLP3109A”光繼電器,此系列可提升導通電流的6引腳SOP小封裝大電流光繼電器,適用於工廠自動化和工業應用。它們可提供30至100V的斷態輸出端子電壓,以及3.0至4.5A的穩定導通電流。於今日開始出貨。

該新型光繼電器內置採用最新[1] U-MOS工藝溝槽結構的MOSFET,進而降低導通電阻。與市場上目前產品[2]相比,導通電流額定值可提高大約13%至50%,有助於在眾多DC和AC應用中更輕鬆地替換1-Form-A機械式繼電器。新設備還將有助於提高系統可靠性,並減少繼電器和繼電器驅動器所需的空間。

應用

  • 工廠自動化(FA)
  • I/O介面
  • 暖氣、通風和空調(HVAC)
  • 安防設備
  • 測量設備
  • 替換機械式繼電器

產品特點

  • 導通電流:3A至4.5A(穩定),9A至13.5A(脈衝)
  • 工作溫度:110°C(最大值)
  • 隔離電壓:1500Vrms(最小值)

產品規格

(@Ta=25℃)

Part number

TLP3106A

TLP3107A

TLP3109A

Contact

1 Form A

Package

2.54SOP6

Absolute

maximum

Ratings

Operating temperature  Topr  (℃)

-40 to 110

OFF-state output terminal voltage  VOFF  (V)

30

60

100

ON-state current  ION  (A)

4.5

4

3

ON-state current (pulsed)  IONP  (A)

13.5

12

9

Coupled

electrical

characteristics

Trigger LED current  IFT max  (mA)

3

3

3

ON-state resistance  RON max  (mΩ)

30

40

65

Isolation

characteristics

Isolation voltage  BVS min  (Vrms)

1500

1500

1500

Switching

characteristics

Turn-on time  tON max  (ms)

2

2

2

Turn-off time  tOFF max  (ms)

0.5

0.5

0.5

Stock Check & Purchase

Notes:

[1] 截至2020年2月17日。

[2] 東芝目前產品:TLP3106, TLP3107 and TLP3109

以下更多新產品資訊

更多光繼電器的產品陣容

線上確認庫存及採購

TLP3106A

TLP3107A

TLP3109A

* Company names, product names, and service names may be trademarks of their respective companies.

Customer Inquiries

Optoelectronic Device Sales & Marketing Dept.

Tel: +81-3-3457-3431

客戶查詢

台灣地區

台灣東芝電子零組件股份有限公司

TEL: +886-(0)2-25089988

Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

開啟新視窗