require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Product News 2022-11
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has expanded the lineup by launching two brushed DC motor driver ICs for automotive applications, “TB9053FTG” and “TB9054FTG,” each of which has incorporated two output driver channels rated at 5 A[1].
The new products TB9053FTG and TB9054FTG have incorporated two output driver channels rated at 5 A[1] and two types of small QFN package (6.0 mm × 6.0 mm (typ.)) are offered. This reduces the mounting area, helping to reduce the size of systems. In addition, by connecting the two channels in parallel, the products can drive one channel rated at 10 A[1]. Furthermore, PWM control with its low H-bridge output ON-resistance of 200 mΩ[2] allows highly efficient motor drive. In addition, their daisy-chain connecting function for SPI communication and motor controlling function by using only SPI communication reduce MCU ports.
Notes:
[1] The motor current that can drive motors actually is limited by operating conditions such as ambient temperature and power supply voltage.
[2] @Tj=25 °C, Iout=3 A, VBAT=8 V
Automotive equipment
Part number | |||
---|---|---|---|
Number of H-bridge channels | 2ch (1ch H-Bridge, 4ch Half-Bridge available) | ||
Supported motors | Brushed DC motor driver for automotive application | ||
Motor functions | Forward / reverse / brake | ||
Other functions | PWM control (Direct / SPI communication), Slew rate setting |
||
Current limit control, High-side current monitoring | |||
DIAG output, Sleep Mode | |||
Error detections | Over-current detection, over-temperature detection, VBAT / VCC under-voltage detection |
||
Open-load detection, Initial diagnosis | |||
Operating ranges | Power supply voltage 1 VBAT (V) | 4.5 to 28.0 | |
Power supply voltage 2 VCC (V) | 4.5 to 5.5 | ||
Power supply voltage 3 VDDIO (V) | 3.0 to 5.5 | ||
External power supply | 3 power supplies(VBAT, VCC, VDDIO) | ||
Operating temperature Topr (°C) |
-40 to 150 | ||
Packages | Code and package characteristics | P-LQFN40-0606-0.50-001 (A power QFN package) |
P-VQFN40-0606-0.50-004 (A wettable flank VQFN package) |
Size (mm) | 6.0 × 6.0 (typ.), t=1.7 (max) |
6.0 × 6.0 (typ.), t=1.0 (max) |
|
Reliability | AEC-Q100 / 006 capable |
Note:
Some of the functional blocks, circuits, or constants in the block diagram may be omitted or simplified for explanatory purposes.
Note:
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.