Product News 2023-11
 
            
        
    Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has launched the product "HN1D05FE", a 400 V voltage switching diode.
The new product “HN1D05FE” is suitable for applications that require high voltage characteristics such as commercial AC power supply circuits and AC-DC converter circuits for LED illumination.
With a 400 V reverse voltage rating, HN1D05FE is suitable for power supply circuits below 200 V, as well as reverse-current protection and surge protection, and more.
In addition, the new product is housed in a SOT-563 package (Toshiba package name: ES6, 1.6 mm × 1.6 mm (typ.), t=0.55 mm (typ.)) to achieve high voltage characteristics in a small size.
Furthermore, built-in two switching diodes allow reducing the number of devices in circuits which use multiple devices.
Moreover, the package size is reduced by approximately 70 % and the package height is as low as 50 % compared with the SOT-24 package (Toshiba package name: SMQ, 2.9 mm × 2.9 mm (typ.), t=1.1 mm (typ.)) of Toshiba’s existing product 1SS399. This helps to downsizing and thinning of the set.
(Ta=25 °C)
| Part number | HN1D05FE | ||
|---|---|---|---|
| Absolute maximum ratings | Reverse voltage VR (V) | 400 | |
| Average rectified current IO (mA) | 100 | ||
| Electrical characteristics | Forward voltage  VF  (V) IF=100 mA | Typ. | 1 | 
| Max | 1.3 | ||
| Reverse current  IR  (μA) VR=400 V | Max | 0.1 | |
| Total capacitance Ct (pF) | Typ. | 4.3 | |
| Reverse recovery time trr (μs) | Typ. | 0.5 | |
| Package | Package code (Toshiba package name) | SOT-563 (ES6) | |
| Size (mm) | Typ. | 1.6 × 1.6, t = 0.55 | |
 
            
        
    * Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.