Product News 2024-04
 
            
        
    Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has launched a press pack IEGT "ST1500GXH35A" with ratings of 4500 V/1500 A that employs newly developed trench-type IEGT[1] chips for use in high-voltage converters such as DC power transmission systems and industrial motor controllers.
The newly developed IEGT chips reduce collector-emitter saturation-voltage and improve shutdown tolerance, short-circuit tolerance and high-temperature tolerance.
Therefore, compared with the existing product[2], the collector-emitter saturation voltage (VCE(sat))[3] of the new ST1500GXH35A has been reduced by approximately 26 % from 3.4 V to 2.5 V (typical). In addition, the new product features wide RBSOA[4] by improving shutdown tolerance, and tests short-circuit tolerance at a measurement voltage of 3400 V[5].
Furthermore, the junction temperature rating (Tj) has been increased from 125 °C to 150 °C (maximum) by improving the high-temperature tolerance of the diode.
ST1500GXH35A helps to reduce the size and power consumption for high-voltage converters such as DC power transmissions, static VAR compensators, and industrial motor controllers.
Notes:
[1] IEGT: Injection Enhanced Gate Transistor
[2] Existing product: ST1500GXH26A
[3] VCE(sat) Conditions: VGE=15 V, IC=1500 A, Tj=125 °C
[4] RBSOA: Reverse-bias safe operating area
[5] Existing products has no short-circuit tolerance test
Note:
[6] Shutdown test voltage of the existing product is 3000 V
(Tc = 25 °C, unless otherwise specified)
| Part number | ST1500GXH35A | |||
|---|---|---|---|---|
| Package | 2-120B1S | |||
| Absolute maximum ratings | Collector-emitter voltage VCES (V) | 4500 | ||
| Gate-emitter voltage VGES (V) | ±20 | |||
| Collector current (DC) IC (A) | Tf=104 °C | 1500 | ||
| Junction temperature Tj (°C) | -40 to 150 | |||
| Electrical characteristics | Collector-emitter saturation voltage VCE(sat) (V) | VGE =15 V, IC =1500 A, Tj=150 °C | Typ. | 2.60 | 
| Turn-on switching loss Eon (J) | VCC=2800 V, IC=1500 A, RG(on)=2.7 Ω, Ls≈300 nH, Tj=150 °C | Typ. | 4.90 | |
| Turn-off switching loss Eoff (J) | VCC=2800 V, IC=1500 A, RG(off)=68 Ω, Ls≈300 nH, Tj=150 °C | Typ. | 8.95 | |
| Short circuit pulse width tPSC (μs) | VCC=3400 V, VGE=±15 V, RG(on)=2.7 Ω, RG(off)=68 Ω, Ls≈150 nH, Tj=125 °C | Max | 10 | |
 
            
        
     
            
        
     
            
        
    Note:
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.